【DO!BOOK・ページリンク】
es70-51a-vxz   12 / 46

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Single Unit) VXZ2 3 2 A A C37 Stainless steel Common Specifications NBR Class B Rc Seal material Coil insulation type Thread type RoHS Symbol 3 A 4 B Body size 10A Valve type N.C. N.O. Symbol A B C D Body material Orifice diameter 10 1/4 3/8 1/4 3/8 Port size Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Flat terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor Fluid Size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry 2 For Water 15A 20A 25A F G H J K L C37 Stainless steel N.C. N.O. N.C. N.O. N.C. N.O. C37 Stainless steel C37 Stainless steel 1/2 1 3/4 15 20 25 5 C 6 D For other special options, refer to pages 20 and 21. 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Applicable to deionized water (Seal material: FKM) Seal material: EPDM Oil-free G thread NPT thread With bracket Special electrical entry direction For Water Dimensions → Page 26 and after Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve 9 Series VXZ Dimensions Construction Options For High For Heated Water For Oil For Water For Air Specifications Temperature Oil B