【DO!BOOK・ページリンク】
es70-44c-vx2   8 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Model/Valve Specifications N.C. Size Port size Orifice diameter (mmo) Model Maximum operating pressure differential (MPa) 1.0 0.6 0.2 1.0 0.15 1.0 0.3 0.1 0.1 2 3 5 4 7 5 8 10 10 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 1 2 3 C [dm3/(s・bar)] b 0.23 0.41 0.62 0.62 1.08 0.75 1.58 2.21 2.21 1.0 0.63 0.68 0.39 0.52 0.44 0.55 0.33 0.64 0.39 0.63 1.05 2.20 1.90 3.99 1.96 5.67 5.74 8.42 Cv Flow-rate characteristics AIuminum Body Type VX210 VX220 VX230 VX210 VX220 VX230 Size Port size Orifice diameter (mmo) Model Maximum operating pressure differential (MPa) 1.0 0.6 0.2 1.0 0.6 0.2 1.0 0.15 1.0 0.15 1.0 0.3 0.1 1.0 0.3 0.1 0.82 1.25 1.45 0.82 1.81 2.11 1.69 3.14 1.68 3.54 2.50 2.77 5.69 2.50 2.56 5.69 2 3 5 2 3 5 4 7 4 7 5 8 10 5 8 10 o6 o8 o8 o10 o10 o12 1 2 3 C [dm3/(s・bar)] b Cv Flow-rate characteristics Resin Body Type (Built-in One-touch Fittings) Max. system pressure (MPa) Max. system pressure (MPa) 0.44 0.34 0.43 0.44 0.40 0.32 0.40 0.34 0.49 0.36 0.44 0.82 0.46 0.44 0.88 0.64 0.23 0.35 0.40 0.23 0.41 0.56 0.47 0.84 0.50 0.90 0.70 1.22 1.54 0.70 1.38 1.76 1.0 220 220 220 340 340 450 450 450 470 220 220 220 220 220 220 340 340 340 340 460 460 460 460 460 460 1 2 When the valve is closed, flow is blocked from port 1 to port 2. However, if the pressure in port 2 is higher than port 1, the valve will not be able to block the fluid and it will flow from port 2 to port 1. Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Air Single Unit Symbol Note) Weight of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 35 for details on the maximum operating pressure differential. Fluid and Ambient Temperature Note) Dew point temperature: .10°C or less .20 to 60 Fluid temperature (°C) Ambient temperature (°C) .10 Note) to 60 Valve Leakage Rate Internal Leakage Note 1) Leakage is the value at ambient temperature 20°C. Note 2) For seal material/FKM, refer to “Other Options” on page 21 for the selection. External Leakage NBR (FKM) Seal material Note 2) Leakage rate (Air) Note 1) 1 cm3/min or less (AIuminum body type) 15 cm3/min or less (Resin body type) NBR (FKM) Seal material Note 2) Leakage rate (Air) Note 1) 1 cm3/min or less (AIuminum body type) 15 cm3/min or less (Resin body type) Weight (g) Note) Weight (g) Note) 5 For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum A