yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es70-44c-vx2@@@6 / 55

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Solenoid Coil Specifications Size 1 Size 2 Size 3 Size 4.5 7 10.5 Power consumption (W) Note 1) 50 55 65 Temperature rise (‹C) Note 2) DC Specification Note 1) Power consumption: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. Note 1) Power consumption: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. Note 1) Apparent power: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used in the AC. Note 3) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. Note 1) Apparent power: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used in the AC. Note 3) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. Size 1 Size 2 Size 3 Size 7 9.5 12 60 70 70 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class B Class B Size 1 Size 2 Size 3 Size 9 12 15 100 100 100 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class H Size 1 Size 2 Size 3 Size 9 12 15 100 100 100 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class H Size 1 Size 2 Size 3 Size 9 10 14 60 70 70 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) AC Specification (Built-in Full-wave Rectifier Type) AC Specification (Built-in Full-wave Rectifier Type) Class B Class B Normally Closed (N.C.) Size 1 Size 2 Size 3 Size 7.5 8.5 12.5 Power consumption (W) Note 1) 60 70 70 Temperature rise (‹C) Note 2) DC Specification Normally Open (N.O.) Size 1 Size 2 Size 3 Size 9 12 15 100 100 100 Power consumption (W) Note 1) Temperature rise (‹C) Note 2) Class H Size 1 Size 2 Size 3 Size 9 12 15 100 100 100 Power consumption (W) Note 1) Temperature rise (‹C) Note 2) Class H Series VX21/22/23 Common Specifications Standard Specifications Valve specifications Coil specifications Valve construction Withstand pressure Body material Seal material Note 3) Enclosure Environment Rated voltage Allowable voltage fluctuation Allowable leakage voltage Coil insulation type Direct operated poppet 2.0 MPa (Resin body type 1.5 MPa) Aluminum, Resin, C37 (Brass), Stainless steel NBR, FKM Dust-tight, Water-jet-proof type (IP65) Note 1) Location without corrosive or explosive gases 100 VAC, 200 VAC, 110 VAC, 230 VAC, (220 VAC, 240 VAC, 48 VAC, 24 VAC) Note 2) 24 VDC, (12 VDC) Note 2) }10% of rated voltage 5% or less of rated voltage 2% or less of rated voltage Class B, Class H AC DC Note 1) Electrical entry gFastonh type terminal is IP40. Note 2) Voltage in ( ) indicates special voltage. (Refer to page 21.) Note 3) For seal material/EPDM, refer to X332. (Refer to page 23.) AC DC Be sure to read gSpecific Product Precautionsh before handling. 3 For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum