【DO!BOOK・ページリンク】
es70-44c-vx2   3 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Full-wave rectifier type (AC specification: In Insulation type Class B/H) Improved OFF response Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil. Improved durability Service life is extended by the special construction. (compared with current shading coil) Reduced buzz noise Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction. Reduced apparent power . Class B, N.C. valve 10 VA→7 VA (Size 1) 20 VA→ 9.5 VA (Size 2) 32 VA→12 VA (Size 3) Low-noise construction Specially constructed to reduce the metal noise during operation. Body size Orifice diameter Model VX21 4 VX22 5 VX23 6 Port size 1/8, 1/4 One-touch fitting: o6, o8 1/4, 3/8 One-touch fitting: o8, o10 1/4, 3/8, 1/2 One-touch fitting: o10, o12 2 mmo . . 3 mmo . . 5 mmo . . 7 mmo . . 8 mmo . . 10 mmo Note) . . 4 mmo . . Note) N.C. only Applicable fluid .1 Model VX2ュ0 VX2ュ4 VX2ュ2 VX2ュ3 VX2ュ5 . Can be used with heated water. .1 For details, refer to pages 43 and 44. .2 Refer to the individual specifications for each fluid. . . . . .2 .2 .2 .2 .2 .2 .2 . . . . . . . . . Air Water Oil Steam Page 18 Page 16 Page 14 Page 10 Page 5 For Air For Medium vacuum For Water For Oil For Steam Variations Clearance By providing a bumper and clearance, we reduced the collision sound of the core when ON (when the valve is open). Because of the clearance, when using highly viscous fluids such as oil, the armature does not get stuck and the responsiveness when OFF (when the valve is closed) is improved. Direct Operated 2 Port Solenoid Valve Air Medium vacuum Water Oil Steam . Can be used with heated water. Enclosure IP65 Low-noise construction Metal noise reduced by the rubber bumper Flame resistance UL94V-0 conformed Flame resistant mold coil material Piping variations Thread piping, One-touch fitting 4.5 W (Size 1) 7 W (Size 2) 10.5 W (Size 3) . DC/Class B, N.C. valve Improved armature durability Body material Aluminum, Resin C37 (Brass), Stainless steel Air Water/ Oil/ Medium vacuum/ Steam Power consumption Medium vacuum . Can be used with heated water. Size 1 Size 2 Size 3 A Features 1