【DO!BOOK・ページリンク】
es70-44c-vx2   36 / 55

BOOKをみる

10秒後にBOOKのページに移動します


D C R Y E A 2 x P Port size 1.5 G1/2 . 280 Q F B B1 D C R Y E A 1.5 2 x P Port size 11 Q F B B1 U W M 2 x o5.3 X Mounting hole 9 11 6.5 15 U W M 2 x o5.3 X Mounting hole Conduit Faston terminal Dimensions/Body Material: C37, Stainless Steel Terminal part Faston connector 250 Series Size 12 3 (mm) A 19 22 22 29.5 B 43 45 45 50 D 30 35 40 40 E 9.5 10.5 10.5 14 F 20 22 24.5 24.5 M 12.8 19 19 . U 46 56 56 . W 36 46 46 . X 11 13 13 . Y 6 7 7 . B1 C 21 22.5 22.5 25 61 (67) 74.5 (82.5) 79 (87) 85.5 Port size P 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 Size Conduit Q 47.5 50 52.5 52.5 R 36 (41.5) 47 (55) 51.5 (59.5) 55 R 42 (47.5) 53.5 (61.5) 57.5 (65.5) 61 Q 23 25.5 28 28 Faston terminal Electrical entry Mounting bracket dimensions 12 3 Port size P 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 ( ): Denotes the Normally Open (N.O.) dimensions. 31 Direct Operated 2 Port Solenoid Valve Series VX21/22/23 Medium vacuum Water Oil For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum