yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es70-44c-vx2@@@26 / 55

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT Installation Options (Mounting Option/Special Electrical Entry Direction) Seal Material: EPDM/With Bracket/ Mounting Holes on the Bottom Side of the Body/ Special Electrical Entry Direction VX2 X332 Enter standard product number. Seal material: EPDM With bracket/Mounting holes on the bottom side of the body/ Special electrical entry direction .1 Resin body is not available. .2 gOther Optionsh, which can be combined, are A, B, D, E, Z. .3 Electrical entry direction Symbol Nil ABCDEFGHJKL Specifications Electrical entry direction IN side (Standard) 90‹ 180‹ 270‹ IN side (Standard) 90‹ 180‹ 270‹ IN side (Standard) 90‹ 180‹ 270‹ Bracket None With bracket.1 Mounting holes on the bottom side of the body.1 90‹ 180‹ 270‹ Standard Mounting Holes on the Bottom Side of the Body/ Special Electrical Entry Direction P 2 x M thread Depth D Size 12 3 Port size 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 M D P M4 M5 M5 M5 6 8 8 8 12.8 19 19 23 Note) Resin body is not available. (mm) VX2 XNB Enter standard product number. Mounting holes on the bottom side of the body/ Special electrical entry direction A A IN OUT 180‹ IN OUT 270‹ Symbol A Nil Symbol B C Electrical entry direction Standard Electrical entry direction 90‹ 270‹ 180‹ 90‹ Example) VX2 1 2 A Z 1A Z XNB Electrical option A Other option Mounting holes on the bottom side of the body/ Special electrical entry direction . Enter symbols in the order below when ordering a combination of electrical option, other option and mounting holes on the bottom side of the body. Example) VX2 1 2 A Z 1A Z X332 Electrical option A Other option Seal material: EPDM/ With bracket/Mounting holes on the bottom side of the body/ Special electrical entry direction . Enter symbols in the order below when ordering a combination of electrical option, other option, seal material: EPDM, with bracket, mounting holes on the bottom side of the body and special electrical entry direction. . VX2 3 ð“ VX2 2 When the fluid is oil, enter the part number for water (VX2ð­2). Refer to page 15 for model selection. 23 Special Options Series VX21/22/23 For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum A