【DO!BOOK・ページリンク】
es70-44c-vx2   21 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Normally Open (N.O.) Size Port size Orifice diameter (mmo) Model Maximum operating pressure differential (MPa) 0.9 0.45 0.2 0.8 0.15 0.8 0.3 320 320 320 490 490 620 620 2 3 5 4 7 5 8 1/8, 1/4 1/4, 3/8 1/4, 3/8 1 2 3 AV (x 10.6 m2) 0.23 0.42 0.63 0.63 1.08 0.75 1.58 5.5 10.0 15.0 15.0 26.0 18.0 38.0 Conversion Cv Flow-rate characteristics VX245 VX255 VX265 Note) Weight of grommet type. Add 10 g for conduit type, 60 g for conduit terminal type respectively. Size Port size Orifice diameter (mmo) Model Maximum operating pressure differential (MPa) 1 0.6 0.2 1 0.15 1 0.3 0.1 0.1 2 3 5 4 7 5 8 10 10 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/2 1 2 3 AV (x 10.6 m2) 0.23 0.42 0.63 0.63 1.08 0.75 1.58 2.21 2.21 Conversion Cv Flow-rate characteristics VX215 VX225 VX235 5.5 10.0 15.0 15.0 26.0 18.0 38.0 53.0 53.0 300 300 300 460 460 580 580 580 630 1 2 1 2 1.0 Max. system pressure (MPa) 1.0 Max. system pressure (MPa) . This valve can also be used with air, water, oil or heated water. (Refer to the valve specifications for air, water or oil.) For Steam Single Unit Series VX21/22/23 Model/Valve Specifications N.C. Symbol N.O. Symbol When the valve is closed, flow is blocked from port 1 to port 2. However, if the pressure in port 2 is higher than port 1, the valve will not be able to block the fluid and it will flow from port 2 to port 1. Weight (g) Weight (g) Note) Note) Fluid and Ambient Temperature Valve Leakage Rate FKM for high temperature Fluid Seal material Leakage rate 1.0 cm3/min or less 0.1 cm3/min or less FKM for high temperature Steam Heated water Steam Heated water Fluid Seal material Leakage rate 1.0 cm3/min or less 0.1 cm3/min or less Ambient temperature (°C) .20 to 60 Fluid temperature (°C) Steam: 183 or less Heated water: 99 or less Internal Leakage External Leakage Normally Closed (N.C.) 18