【DO!BOOK・ページリンク】
es70-44c-vx2   16 / 55

BOOKをみる

10秒後にBOOKのページに移動します


VX2 A 4 A A Common Specifications FKM Class B Seal material Coil insulation type Oil-free Non-leak Coil size/Valve type Body material/Orifice diameter Voltage/Electrical entry Size Symbol Size 1 Valve type Symbol A B C A B A B A D N.C. N.O. Body material Orifice diameter 2 3 5 4 7 5 7 Symbol B C D E F G H J K L M N P Q R S T U V W Y Z A Electrical entry Other voltages Voltage 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC Faston terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor Size 2 B E N.C. N.O. Size 3 C F N.C. N.O. Resin Resin Resin VVX2 1 4 A 02 Coil size Base material/Port size/Base type Size Symbol Size 1 Size 2 Size 3 Symbol A B 1/8 1/4 1 2 3 Base material Base type Individual port size Aluminum Individual SUP Symbol Nil A B Rc G NPT Special thread Stations Symbol 02 03 04 05 06 07 08 09 10 Stations 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations 10 stations Manifold Base/How to Order How to Order Manifold Assembly (Example) Dimensions→Page 33 For special options, refer to pages 21 to 23. 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Seal material: EPDM Special electrical entry direction Blanking Plate Assembly Part No. For size 1 VVX021S For size 2 VVX022S For size 3 VVX023S 4A 4A 4A F F F Common port size: 3/8 (OUT port) Fluid 4 Medium vacuum Fluid 4 Medium vacuum How to Order (Solenoid Valve for Manifold) Mounting orientation exists when mounting valves onto manifold base. Refer to page 46 for details. Caution SMC SMC SMC SMC 5 x Rc1/4 (Individual port) Enter the product’s part number in order, counting the 1st station from the D side (left in the manifold arrangement, when viewing the individual port in front). Enter the valve and blanking plate to be mounted under the manifold base part number. VVX214B05……......1 .VX2A4AA ………….4 .VVX021S-4A-F ……1 “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves etc. to be mounted. D side Stations 1 2 3 4 5 U side 13 RoHS Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Medium Vacuum Manifold For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum