【DO!BOOK・ページリンク】
es70-44c-vx2   14 / 55

BOOKをみる

10秒後にBOOKのページに移動します


VX2 1 4 A A Common Specifications FKM Class B Rc Seal material Coil insulation type Thread type Oil-free Non-leak For special options, refer to pages 21 to 23. Coil size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Size Symbol Size 1 Valve type Symbol A B C D E F H J K L M N 1 4 Body material Orifice diameter 2 3 5 2 3 5 2 3 5 2 3 5 1/8 1/4 1/8 1/4 Port size Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Faston terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor C37 A B D E H J L M 4 7 4 7 4 7 4 7 1/4 3/8 1/4 3/8 A B C D E F G H J K L M N P 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 5 8 10 (N.C. only) 5 8 10 (N.C. only) 10 (N.C. only) 1/4 3/8 1/2 1/4 3/8 1/2 N.O. N.C. Size 2 2 5 N.O. N.C. Size 3 3 6 N.O. N.C. Dimensions→ Pages 30, 31 (Single unit) 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Seal material: EPDM G thread NPT thread With bracket Mounting holes on the bottom side of the body Special electrical entry direction Fluid 4 Medium vacuum Stainless steel C37 Stainless steel C37 Stainless steel How to Order (Single Unit) 11 RoHS Direct Operated 2 Port Solenoid Valve Series VX21/22/23 For Medium Vacuum Single Unit For Medium For Air Specifications Dimensions Construction Special Options For Steam For Oil For Water Vacuum