【DO!BOOK・ページリンク】
es40-57-hrsh   28 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Circulating fluid outlet Circulating fluid return port (292) (Flying-out size) (152) (Height to the bottom of the resin filter vessel) To circulating fluid outlet To circulating fluid return port r t r w q r t r e e o i r q w u y t y u r Bypass Piping Set When the circulating fluid goes below the minimum operating flow rate (as shown below), cooling capacity will be reduced and the temperature stability will be badly affected. Use the bypass piping set to ensure a circulating fluid flow rate of the minimum operating flow rate or more. Part no. Applicable model Minimum operating flow rate [L/min] HRS-BP005 HRSH100-ョョ-ョ 20 HRSH150-ョョ-ョ HRSH200-ョョ-ョ HRSH250-Wョ-ョ 25 HRSH250-Aョ-ョ HRSH300-Aョ-ョ 40 e Electric Conductivity Control Set The set indicates and controls the electric conductivity of the circulating fluid. Refer to the Operation Manual for details. Part no. Applicable model HRS-DI006 HRSH100-ョョ-ョ HRSH150-ョョ-ョ HRSH200-ョョ-ョ HRSH250-ョョ-ョ HRSH300-ョョ-ョ Parts List No. Description q DI filter vessel (resin) w DI sensor assembly e DI control piping assembly r DI filter outlet tube t DI filter inlet tube y Nipple (2 pcs.) u Mounting bracket i Mounting screw (4 pcs.) o Tapping screw (4 pcs.) Measurement range of electric conductivity 2.0 to 48.0 μS/cm Set range of electric conductivity target 5.0 to 45.0 μS/cm Set range of electric conductivity hysteresis 2.0 to 10.0 μS/cm Operating temperature range (Circulating fluid temperature) 5 to 60°C Power consumption 400 mA or less Installation environment Indoor Parts List No. Description q Hose (I.D.: 15 mm, Length: 700 mm) w Outlet piping assembly (With globe valve) e Return piping assembly r Barrel nipple (Size: 1 inch) (2 pcs.) t Union (Size: 1 inch) (2 pcs.) y Sealant tape (The figure shows the HRSH250-A-20.) u Operation Manual 26 Optional Accessories Series HRSH A