【DO!BOOK・ページリンク】
es40-57-hrsh   20 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Breaker handle Note) Anchor bolt fixing bracket (Accessory) For details about the fixing position, refer to "Anchor bolt fixing position C" below. M8 bolt (Accessory) 3 pcs. attached on the opposite side Ventilation air outlet C C 687 Power terminal Serial communication (RS-485/RS-232C) connector D-sub female receptacle Contact input/output communication connector 1235 Handle Operation display panel Eye bolt M12 (4 places) 715 556 851 1114 428 421 278 110 108 Overflow port Rc1 Automatic fluid fill port Rc1/2 Fluid level indicator Signal cable entry (Hole 40) (Grommet with membrane) Power cable entry (Hole 40) (Grommet with membrane) Tank drain port Rc3/4 (Valve stopper) 485 574 382 305 270 104 65 Handle Circulating fluid outlet Rc1 Facility water outlet Rc1 Facility water inlet Rc1 Circulating fluid return port Rc1 (850) (Thermo-chiller dimension) 700 1100 (Dimension of anchor bolt fixing bracket) 756 136 670 43 12 x o12 50 752 (1035) (Thermo-chiller dimension) 1064 19 76 (715) (Thermo-chiller dimension) 43 627 670 1020 (Dimension of anchor bolt fixing bracket) 138 8 x o12 617 984 (954) (Thermo-chiller dimension) 19 617 410 760 (Dimension of anchor bolt fixing bracket) 138 8 x o12 (715) (Thermo-chiller dimension) 43 627 724 (687) (Thermo-chiller dimension) 19 Barrel nipple 25A Y-strainer (40 mesh) 25A Circulating fluid return port Rc1 130 Barrel nipple (25A) (Accessory) Y-strainer (Accessory) View A-A View C-C View B-B Dimensions Anchor bolt fixing position A Anchor bolt fixing position B Anchor bolt fixing position C Accessory: Y-strainer mounting view HRSH100/150/200/250-W-20 (Water-cooled 200 V type) HRSH100/150/200/250-W-40 (Water-cooled 400 V type) Note) A breaker handle is equipped as standard for the 400 V type only. 18 Thermo-chiller Inverter Type Series HRSH