【DO!BOOK・ページリンク】
es40-57-hrsh   19 / 37

BOOKをみる

10秒後にBOOKのページに移動します


M8 bolt (Accessory) 3 pcs. attached on the opposite side Dustproof filter Dustproof filter Note 2) M8 bolt (Accessory) 3 pcs. attached on the opposite side Ventilation air inlet Ventilation air inlet Ventilation air outlet A A Eye bolt M12 954 (4 places) 1420 Anchor bolt fixing bracket (Accessory) Operation display panel Breaker handle Note 1) Handle Contact input/output communication connector Serial communication (RS-485/RS-232C) connector D-sub female receptacle Power terminal 556 715 Overflow port Rc1 Automatic fluid fill port Rc1/2 Fluid level indicator Signal cable entry (Hole 40) (Grommet with membrane) Handle Circulating fluid outlet Rc1 Circulating fluid return port Rc1 Tank drain port Rc3/4 (Valve stopper) Power cable entry (Hole 40) (Grommet with membrane) 428 421 278 110 107 485 382 305 270 105 65 For details about the fixing position, refer to "Anchor bolt fixing position A" on page 18. Ventilation air inlet Ventilation air inlet B B Ventilation air outlet Eye bolt M12 1035 (4 places) Operation display panel Dustproof filter 1720 Breaker handle Note) Handle Anchor bolt fixing bracket (Accessory) Power terminal Contact input/output communication connector Serial communication (RS-485/RS-232C) connector D-sub female receptacle Dustproof filter 850 Handle Automatic fluid fill port Rc1/2 Overflow port Rc1 Circulating fluid outlet Rc1 Circulating fluid return port Rc1 669 527 510 277 142 109 Fluid level indicator Signal cable entry (Hole 40) (Grommet with membrane) Power cable entry (Hole 40) (Grommet with membrane) Tank drain port Rc3/4 (Valve stopper) 590 587 487 351 312 116 65 For details about the fixing position, refer to "Anchor bolt fixing position B" on page 18. HRSH100/150/200-A-20 (Air-cooled 200 V type) HRSH100/150/200-A-40 (Air-cooled 400 V type) Dimensions Note 1) A breaker handle is equipped as standard for the 400 V type only. Note 2) The HRSH100 is not equipped with a lower dustproof filter. HRSH250/300-A-20 (Air-cooled 200 V type) HRSH250/300-A-40 (Air-cooled 400 V type) Note) A breaker handle is equipped as standard for the 400 V type only. 17 Series HRSH Inverter Type A