【DO!BOOK・ページリンク】
es40-57-hrsh   16 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Thermo-chiller Water-cooled 400 V Type Inverter Type Series HRSH How to Order W 40 Specifications Model HRSH100-Wl-40-l HRSH150-Wl-40-l HRSH200-Wl-40-l HRSH250-Wl-40-l Cooling method Water-cooled refrigeration Refrigerant R410A (HFC) Control method PID control Ambient temperature/Altitude Note 1), 8) °C Temperature: 2 to 45, Altitude: less than 3000 m Circulating fluid system Circulating fluid Note 2) Tap water, 15% Ethylene glycol aqueous solution, Deionized water Set temperature range Note 1) °C 5 to 35 Cooling capacity Note 3), 8) kW 11.5 15.7 20.6 24 Heating capacity Note 4) kW 2.5 3.5 4.0 7.2 Temperature stability Note 5) °C ±0.1 Pump capacity Rated flow (Outlet) L/min 45 (0.43 MPa) 45 (0.45 MPa) Maximum flow rate L/min 120 130 Maximum pump head m 50 Settable pressure range Note 6) MPa 0.1 to 0.5 Minimum operating flow rate Note 7) L/min 20 25 Tank capacity L 25 42 Circulating fluid outlet, circulating fluid return port Rc1 (Symbol F: G1, Symbol N: NPT1) Tank drain port Rc3/4 (Symbol F: G3/4, Symbol N: NPT3/4) Automatic water fill system (Standard) Supply side pressure range MPa 0.2 to 0.5 Supply side fluid temperature °C 5 to 35 Automatic water fill port Rc1/2 (Symbol F: G1/2, Symbol N: NPT1/2) Overflow port Rc1 (Symbol F: G1, Symbol N: NPT1) Fluid contact material Metal Stainless steel, Copper (Heat exchanger brazing), Brass, Bronze Resin PTFE, PU, FKM, EPDM, PVC, NBR, POM, PE, NR Facility water system Temperature range °C 5 to 40 Pressure range MPa 0.3 to 0.5 Required flow L/min 25 30 50 55 Facility water pressure differential MPa 0.3 or more Facility water inlet/outlet Rc1 (Symbol F: G1, Symbol N: NPT1) Fluid contact material Metal Stainless steel, Copper (Heat exchanger brazing), Bronze, Brass Resin PTFE, NBR, EPDM Electrical system Power supply 3-phase 380 to 415 VAC (50/60 Hz), Allowable voltage range ±10% (No continuous voltage fluctuation) Applicable earth leakage breaker (Standard) Rated current A 20 30 Sensitivity of leak current mA 30 Rated operating current Note 5) A 7.3 8.8 10.6 12.8 Rated power consumption Note 5) kW (kVA) 4.4 (5.0) 5.3 (6.1) 6.6 (7.4) 8.2 (8.9) Noise level (Front 1 m/Height 1 m) Note 5) dB (A) 61 60 61 Waterproof specification IPX4 Accessories Alarm code list stickers 2 pcs. (English 1 pc./Japanese 1 pc.), Operation Manual (for installation/operation) 2 pcs. (English 1 pc./Japanese 1 pc.), Y-strainer (40 meshes) 25A, Barrel nipple 25A, Anchor bolt fixing brackets 2 pcs. (including 6 M8 bolts) Note 9) Weight (dry state) kg Approx. 150 Approx. 180 Compliant standards CE marking EMC Directive 2004/108/EC Machinery Directive 2006/42/EC Note 1) Use a 15% ethylene glycol aqueous solution if operating in a place where the ambient temperature and/or circulating fluid temperature is 10°C or less. Note 2) Use fluid in condition below as the circulating fluid. Tap water: Standard of The Japan Refrigeration And Air Conditioning Industry Association (JRA GL-02-1994) 15% ethylene glycol aqueous solution: diluted by tap water in condition above without any additives such as antiseptics. Deionized water: Electric conductivity 1 μS/cm or higher (Electric resistivity 1 MΩ・cm or lower) Note 3) q Facility water temperature: 32°C, w Circulating fluid: Tap water, e Circulating fluid temperature: 20°C, r Circulating fluid flow rate: Rated flow, t Power supply: 400 VAC Note 4) q Facility water temperature: 32°C, w Circulating fluid: Tap water, e Circulating fluid flow rate: Rated flow, r Power supply: 400 VAC Note 5) q Facility water temperature: 32°C, w Circulating fluid: Tap water, e Circulating fluid temperature: 20°C, r Load: Same as the cooling capacity, t Circulating fluid flow rate: Rated flow, y Power supply: 400 VAC, u Piping length: Shortest Note 6) With the pressure control mode by inverter. When the pressure control mode is not used, the pump power frequency set mode can be used. Note 7) Fluid flow rate to maintain the cooling capacity and the temperature stability. If the actual flow rate is lower than this, install a bypass piping. Note 8) If the product is used at altitude of 1000 m or higher, refer to “Operating Environment/Storage Environment” (page 30) Item 13 “* For altitude of 1000 m or higher”. Note 9) The anchor bolt fixing brackets (including 6 M8 bolts) are used for fixing to wooden skids when packaging the thermo-chiller. No anchor bolt is included. Option Nil Note 1) None A With caster adjuster-foot K Note 2) With water fill port Note 1) 400 V type is provided with an earth leakage breaker (-B) as standard. Note 2) This is a manual water fill port that is different from the automatic water fill port. Water can be supplied manually into the tank without removing the side panel. (Water can be supplied manually for the model without the symbol K if the side panel is removed.) Power supply 40 3-phase 380 to 415 VAC (50/60 Hz) Pipe thread type Nil Rc F G (with Rc-G conversion fitting) N NPT (with Rc-NPT conversion fitting) Cooling method W Water-cooled refrigeration Cooling capacity 100 11.5 kW 150 15.7 kW 200 20.6 kW 250 24 kW HRSH 250 14