【DO!BOOK・ページリンク】
es40-57-hrsh   14 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Thermo-chiller Water-cooled 200 V Type Inverter Type Series HRSH Models Compatible with Option S Model UL CE HRSH100 HRSH150 HRSH200 HRSH250 How to Order HRSH W 20 Specifications Model HRSH100-Wl-20-l HRSH150-Wl-20-l HRSH200-Wl-20-l HRSH250-Wl-20-l Cooling method Water-cooled refrigeration Refrigerant R410A (HFC) Control method PID control Ambient temperature/Altitude Note 1), 9) °C Temperature: 2 to 45, Altitude: less than 3000 m Circulating fluid system Circulating fluid Note 2) Tap water, 15% Ethylene glycol aqueous solution, Deionized water Set temperature range Note 1) °C 5 to 35 Cooling capacity Note 3), 9) kW 11.5 15.7 20.6 24 Heating capacity Note 4) kW 2.5 3.5 4.0 7.2 Temperature stability Note 5) °C ±0.1 Pump capacity Rated flow (Outlet) L/min 45 (0.43 MPa) 45 (0.45 MPa) Maximum flow rate L/min 120 130 Maximum pump head m 50 Settable pressure range Note 6) MPa 0.1 to 0.5 Minimum operating flow rate Note 7) L/min 20 25 Tank capacity L 25 42 Circulating fluid outlet, circulating fluid return port Rc1 (Symbol F: G1, Symbol N: NPT1) Tank drain port Rc3/4 (Symbol F: G3/4, Symbol N: NPT3/4) Automatic water fill system (Standard) Supply side pressure range MPa 0.2 to 0.5 Supply side fluid temperature °C 5 to 35 Automatic water fill port Rc1/2 (Symbol F: G1/2, Symbol N: NPT1/2) Overflow port Rc1 (Symbol F: G1, Symbol N: NPT1) Fluid contact material Metal Stainless steel, Copper (Heat exchanger brazing), Bronze, Brass Resin PTFE, PU, FKM, EPDM, PVC, NBR, POM, PE, NR Facility water system Supply side pressure range MPa 0.3 to 0.5 Supply side temperature range °C 5 to 40 Required flow L/min 25 30 50 55 Facility water pressure differential MPa 0.3 or more Facility water inlet/outlet Rc1 (Symbol F: G1, Symbol N: NPT1) Fluid contact material Metal Stainless steel, Copper (Heat exchanger brazing), Bronze, Brass Resin PTFE, EPDM, NBR Electrical system Power supply 3-phase 200 VAC (50 Hz), 3-phase 200 to 230 VAC (60 Hz), Allowable voltage range ±10% (No continuous voltage fluctuation) Applicable earth Note 8) leakage breaker Rated current A 30 40 50 Sensitivity of leak current mA 30 Rated operating current Note 5) A 14 17 21 25 Rated power consumption Note 5) kW (kVA) 4.2 (4.7) 5.3 (5.8) 6.6 (7.0) 8.0 (8.4) Noise level (Front 1 m/Height 1 m) Note 5) dB (A) 61 60 61 Waterproof specification IPX4 Accessories Alarm code list stickers 2 pcs. (English 1 pc./Japanese 1 pc.), Operation Manual (for installation/operation) 2 pcs. (English 1 pc./Japanese 1 pc.), Y-strainer (40 meshes) 25A, Barrel nipple 25A, Anchor bolt fixing brackets 2 pcs. (including 6 M8 bolts) Note 10) Weight (dry state) kg Approx. 150 Approx. 180 Note 1) Use a 15% ethylene glycol aqueous solution if operating in a place where the ambient temperature and/or circulating fluid temperature is 10°C or less. Note 2) Use fluid in condition below as the circulating fluid. Tap water: Standard of The Japan Refrigeration And Air Conditioning Industry Association (JRA GL-02-1994) 15% ethylene glycol aqueous solution: diluted by tap water in condition above without any additives such as antiseptics. Deionized water: Electric conductivity 1 μS/cm or higher (Electric resistivity 1 MΩ・cm or lower) Note 3) q Facility water temperature: 32°C, w Circulating fluid: Tap water, e Circulating fluid temperature: 20°C, r Circulating fluid flow rate: Rated flow, t Power supply: 200 VAC Note 4) q Facility water temperature: 32°C, w Circulating fluid: Tap water, e Circulating fluid flow rate: Rated flow, r Power supply: 200 VAC Note 5) q Facility water temperature: 32°C, w Circulating fluid: Tap water, e Circulating fluid temperature: 20°C, r Load: Same as the cooling capacity, t Circulating fluid flow rate: Rated flow, y Power supply: 200 VAC, u Piping length: Shortest Note 6) With the pressure control mode by inverter. When the pressure control mode is not used, the pump power frequency set mode can be used. Note 7) Fluid flow rate to maintain the cooling capacity and the temperature stability. If the actual flow rate is lower than this, install a bypass piping. Note 8) To be prepared by user. A specified earth leakage breaker is installed for option B [With earth leakage breaker], B1 [With earth leakage breaker with handle] and S [Conforming to CE/UL standards]. Note 9) If the product is used at altitude of 1000 m or higher, refer to “Operating Environment/Storage Environment” (page 30) Item 13 “* For altitude of 1000 m or higher”. Note 10) The anchor bolt fixing brackets (including 6 M8 bolts) are used for fixing to wooden skids when packaging the thermo-chiller. No anchor bolt is included. Option Nil None B1 With earth leakage breaker with handle A With caster adjuster-foot K Note 1) With water fill port B With earth leakage breaker S Note 2) Conforming to CE/UL standards 晋hen multiple options are combined, indicate symbols in alphabetical order. Note 1) This is a manual water fill port that is different from the automatic water fill port. Water can be supplied manually into the tank without removing the side panel. (Water can be supplied manually for the model without the symbol K if the side panel is removed.) Note 2) Combination with option B or option B1 is not necessary. The earth leakage breaker with a handle (Option B1) is provided as standard. Power supply 20 3-phase 200 VAC (50 Hz) 3-phase 200 to 230 VAC (60 Hz) Pipe thread type Nil Rc F G (with Rc-G conversion fitting) N NPT (with Rc-NPT conversion fitting) Cooling method W Water-cooled refrigeration Cooling capacity 100 11.5 kW 200 20.6 kW 150 15.7 kW 250 24 kW 250 12 RoHS (UL Standards) A