yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-230b-crb2@@@59 / 60

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Auto Switch Adjustment Rotation range of the output shaft with single flat (key for size 40 only) and auto switch mounting position 90‹ B A B A B A 180‹ 270‹ Rotating angle: 90‹ Rotating angle: 180‹ Rotating angle: 270‹ END w END q END w END q Switch for rotation END q Switch for rotation END q Switch for rotation END w Switch for rotation END w Switch for rotation END q Switch for rotation END w END w END q * Solid-lined curves indicate the rotation range of the output shaft with single flat (key). When the single flat (key) is pointing to the END q direction, the switch for rotation END q will operate, and when the single flat (key) is pointing to the END w direction, the switch for rotation END w will operate. * Broken-lined curves indicate the rotation range of the built-in magnet. Operating angle of the switch can be decreased by either moving the switch for rotation END q clockwise or moving the switch for rotation END w counterclockwise. Auto switch in the figures above is at the most sensitive position. * Each auto switch unit comes with one right-hand and one left-hand switch. Size: 10 to 40 Auto switch A port Rotary actuator Output shaft with single flat (key) B port * The above figure shows the CRB2 series. 54 Series CDRBð®2