【DO!BOOK・ページリンク】
es20-230b-crb2   53 / 60

BOOKをみる

10秒後にBOOKのページに移動します


The above figure shows the CRB2 series. Body (B) Body (A) Y X The above figure shows the CRB2 series. Body (A) Body (B) N 2 x R Symbol: C7 The shafts are reversed. A parallel key is used instead of chamfer on the long shaft for size 40. Dimensions inside ( ) are for double vane type of size 10. (mm) Size CRB2 CRBU2 Y X Y X 10 12 (3) 10 (19) 19 (10) 3 (12) 15 15.5 11.5 20.5 6.5 20 17 13 22.5 7.5 30 19 16 26.5 8.5 40 28 17 36 9 Symbol: X5 Specifications with connection port size of sizes 10 and 15 changed to M5 The rotating angle is only 90° and 180°. The vane type is compatible with single vanes only. Only the shaft type W or J can select “with auto switch” and/or “with angle adjuster unit”. (mm) Size CRB2, CRBU2 N R 10 11.7 M5 15 11.7 M5 Symbol: C30 The standard grease is changed to fluorine grease. (Not the low-speed specification) 48 Series CRBョ2 B