yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-230b-crb2@@@52 / 60

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


The above figure shows the CRB2 series. M N Q Body (A) Body (B) (Viewed from the short shaft side) A port B port (Standard) (Altered) A port B port 3-Hexagon socket head cap screws The above figure shows the CRB2 series. (Viewed from the long shaft side) Start of rotation is the position of the chamfer (key) when A port is pressurized. A port B port Chamfer (Start of rotation) End of rotation Rotation range (90‹) 90‹ +4‹ 0 The above figure shows the CRB2 series. (Viewed from the long shaft side) End of rotation A port B port (45‹) Chamfer (Start of rotation) +4‹ ƒÆ = 0 Max. = 200‹ ‹ Start of rotation is the position of the chamfer (key) when B port is pressurized. Rotation range ƒÆ The above figure shows the CRB2 series. (Viewed from the long shaft side) Start of rotation is the position of the chamfer (key) when B port is pressurized. End of rotation A port B port Chamfer (Start of rotation) (90‹) +4‹ ƒÆ = 0 Max. = 110‹ ‹ Rotation range ƒÆ The above figure shows the CRB2 series. A port (Standard) (Altered) B port A port 3 x od B port Series CRB2 A port (Standard) (Altered) B port A port B port Series CRBU2 2 x od Symbol: C1 The connecting ports are added on the Body (A) end surface. (It will have an aluminum surface since the additional machining will be left unfinished.) ð‘ A parallel key is used instead of chamfer on the long shaft for size 40. ð‘ Not available for the rotary actuator with auto switch (mm) Size CRB2, CRBU2 Q M N 10 M3 8.5 9.5 15 M3 11 10 20 M5 14 13 30 M5 15.5 14 40 M5 21 20 Symbol: C3 The position of the screws for tightening the actuator body is changed. Symbol: C5 Applicable to single vane type only. Start of rotation is 45‹ up from the bottom of the vertical line to the left side. ð‘ Rotation tolerance for CRB2BW10 is +5‹ +0 ð‘ Port size for CRB2BW10, 15 is M3. ð‘ A parallel key is used instead of chamfer for size 40. Symbol: C2 The threaded holes on the Body (B) are changed to through-holes. (It will have an aluminum surface since the additional machining w i l l be l e f t unfinished.) ð‘ Not available for the rotary actuator with auto switch (mm) Size CRB2, CRBU2 d 15 3.4 20 4.5 30 5.5 40 5.5 (Viewed from the long shaft side) Symbol: C4 Applicable to single vane type only. The rotation range is changed. Rotating angle 90‹. Starts of rotation is the horizontal line (90‹ down from the top to the right side). ð‘ Rotation tolerance for CRB2BW10 is +5‹ +0 ð‘ A parallel key is used instead of chamfer on the long shaft for size 40. Symbol: C6 Applicable to single vane type only. Start of rotation is horizontal line (90‹ down from the top to the left side). ð‘ Rotation tolerance for CRB2BW10 is +5‹ +0 ð‘ A parallel key is used instead of chamfer on the long shaft for size 40. 47 Made to Order Series CRBð®2 Angle Adjustment CRBU2WU CRBU2 CRB2ð­WU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials