【DO!BOOK・ページリンク】
es20-230b-crb2   51 / 60

BOOKをみる

10秒後にBOOKのページに移動します


Symbol -XC1 to -XC7, -XC30 Made to Order Symbol Symbol Description Applicable shaft type Applicable W, J, K, S, T, Y size XC1* Add connecting ports 10 15 20 30 40 XC2* Change threaded holes to through-holes XC3* Change the screw position XC4 Change the rotation range XC5* Change rotation range between 0 to 200° XC6* Change rotation range between 0 to 110° XC7* Reversed shaft W, J XC30 Fluorine grease X5** For M5 port (90°/180°) 10, 15 * These specifications are not available for rotary actuators with auto switch and/or angle adjuster unit. ** Only the shaft type W or J can select “with auto switch” and/or “with angle adjuster unit”. Combination Symbol Combination XC1 XC1 XC2 XC2 XC3 . XC3 XC4 XC4 XC5 . XC5 XC6 . . XC6 XC7 . XC7 XC30 X5 With auto switch Without auto switch With auto switch With angle adjuster unit CDRB2 CRB2 Mounting B B With angle adjuster unit J U Size Rotating angle Vane type Connecting port location Made-to-Order symbol Auto switch 20 90 S Z T79L XC4C30 J 20 90 S E Z XC4C30 Shaft type S Standard W J Refer to page 11. K T Y Shaft type W Standard J Refer to page 11. Standard type/Series CRB2 With auto switch Without auto switch With auto switch With angle adjuster unit CDRB 2 CRB 2 Free mount type With angle adjuster unit J U Size Rotating angle Vane type Connecting port location Made-to-Order symbol Auto switch 20 90 S Z T79L XC4C30 J 20 90 S E Z XC4C30 Shaft type S Standard W J Refer to page 27. K T Y Shaft type W Standard J Refer to page 27. Free mount type/Series CRBU2 U U 46 Series CRB2/CRBU2 (Size: 10, 15, 20, 30, 40) Made to Order -XC1, 2, 3, 4, 5, 6, 7, 30, X5 A