【DO!BOOK・ページリンク】
es20-230b-crb2   4 / 60

BOOKをみる

10秒後にBOOKのページに移動します


Starting point (Single flat) Port surface Port surface Starting point Starting point Starting point Rotation range Starting point Rotation range Rotation range Rotation range Rotation range Rotation range Rotation range Rotation range Starting point Starting point Starting point Starting point Port surface Port surface Port surface Port surface Port surface Port surface Port surface 30° 30° 30° 30° 60° 60° 60° 60° New New New New New Rotary Actuator/Vane Type Possible to change the starting position as desired to suit the installation conditions. Conventional: 4 directions → 8 directions 12% weight reduction Lighter installation can be achieved. Six types of direct mounting are possible. Interchangeable mounting with the existing model Size CRBU2 (g) 42 64 130 248 465 Reduction rate (%) 12 12 10 5 5 Existing model (g) 47.5 73 143 263 491 10 15 20 30 40 . Compared with single vane at 90° . For single vane 90° 4 directions are used for size 10. Free Mount Type/Series CRBU2 Size: 10, 15, 20, 30, 40 Mounting Variations Applicable series Mounting Mounting of each unit Number of starting points Workpiece removal during maintenance Free mount type Free mount type Free mount type Standard type Free mount type Standard type Standard type Plate Plate Plate Body tapped Body tapped Body through-hole (Fixed with the customer’s plate.) Available Available Available Not available Available Not available 8 points 8 points 8 points 3 points 3 points 3 points No No No No Yes Yes Plate Body tapped Unit Features 2