【DO!BOOK・ページリンク】
es20-230b-crb2   49 / 60

BOOKをみる

10秒後にBOOKのページに移動します


X = Y = The above figure shows the CRB2 series. S axis Y axis d1 = o d1 = o The above figure shows the CRB2 series. d1 = o The above figure shows the CRB2 series. T axis K axis L2 = L1 = d1 d3 = o d3 = o d3 L1 = d1 The above figure shows the CRB2 series. Q1 = M Q1 L1 = L1 Axial: Top (Long shaft side) Axial: Bottom (Short shaft side) Double Shaft Symbol: A51 The long shaft is shortened. Applicable shaft type: J, K, T (mm) Size CRB2 CRBU2 X X 10 3 to 14 1 to 14 15 4 to 18 1.5 to 18 20 4.5 to 20 1.5 to 20 30 5 to 22 2 to 22 40 6.5 to 30 3 to 30 Symbol: A55 The short shaft is shortened. Applicable shaft type: J (mm) Size CRB2, CRBU2 Y 10 1 to 8 15 1.5 to 9 20 1.5 to 10 30 2 to 13 40 4.5 to 15 Symbol: A39 Applicable to single vane type only. Shaft with through-hole (Additional machining of S, Y shaft) Applicable shaft type: S, Y Equal dimensions are indicated by the same marker. Not available for size 10 A parallel key is used on the long shaft for size 40. Minimum machining diameter for d1 is 0.1 mm. (mm) Size CRB2 CRBU2 S Y S Y d1 d1 15 o2.5 o2.5 20 o2.5 to o3.5 o2.5 to o3.5 30 o2.5 to o4 o2.5 to o4 40 o2.5 to o3 o2.5 to o5 Symbol: A41 Applicable to single vane type only. Shaft with through-hole Not available for size 10 Applicable shaft type: J Equal dimensions are indicated by the same marker. (mm) Size CRB2, CRBU2 d1 15 o2.5 20 o2.5 to o3.5 30 o2.5 to o4 40 o2.5 to o4.5 Symbol: A40 (mm) Size CRB2, CRBU2 K T K T d1 d3 15 o2.5 o2.5 to o3 20 . o2.5 to o4 30 . o2.5 to o4.5 40 . o2.5 to o5 Symbol: A42 Applicable to single vane type only. A special end is machined onto both the long and short shafts, and a throughhole is drilled into both shafts. Female threads are machined into the throughholes, whose diameter is equivalent to the diameter of the pilot holes. Not available for size 10 The maximum dimension L1 is, as a rule, twice the thread size. (Example) For M5: L1 max. = 10 mm However, for M5 on the short shaft of S shaft: L1 max. = 7.5 mm A parallel key is used on the long shaft for size 40. Applicable shaft type: S, Y Equal dimensions are indicated by the same marker. (mm) Thread CRB2, CRBU2 15 20 30 40 S Y S Y S Y S Y M3 x 0.5 o2.5 o2.5 o2.5 o2.5 M4 x 0.7 . o3.3 o3.3 . M5 x 0.8 . . o4.2 . Shaft type Shaft type Shaft type Size Applicable to single vane type only. Shaft with through-hole (Additional machining of K, T shaft) Applicable shaft type: K, T Equal dimensions are indicated by the same marker. Not available for size 10 d1 = o2.5, L1 = 18 (max.) for size 15; minimum machining diameter for d1 is 0.1 mm. d1 = d3 for size 20 to 40 44 Series CRB□2