【DO!BOOK・ページリンク】
es20-230b-crb2   46 / 60

BOOKをみる

10秒後にBOOKのページに移動します


Combination XAョCombination Symbol Description Axial direction Applicable shaft type Combination Top Bottom J K S T Y XA31 Shaft-end female thread XA31 * Shaft type available for combination XA32 Shaft-end female thread XA32 XA33 Shaft-end female thread XA33 XA34 Shaft-end female thread XA34 XA37 Stepped round shaft XA37 XA38 Stepped round shaft K* K* XA38 XA39 Shaft through-hole XA39 XA40 Shaft through-hole XA40 XA41 Shaft through-hole XA41 XA42 Shaft through-hole + Shaft-end female thread XA42 XA43 Shaft through-hole + Shaft-end female thread XA43 XA44 Shaft through-hole + Shaft-end female thread XA44 XA45 Middle-cut chamfer XA45 XA46 Middle-cut chamfer XA46 XA47 Machined keyway XA47 XA48 Change of long shaft length XA48 XA49 Change of short shaft length Y* Y* Y* XA49 XA50 Change of double shaft length Y* Y* XA50 XA51 Change of long shaft length K,T* J* K,T* J* K* XA51 XA52 Change of short shaft length K* K* K* K* K* K* K* K* XA52 XA53 Change of double shaft length K* K* K* K* K* K* XA53 XA55 Change of short shaft length J* J* J* J* J* J* XA55 XA57 Change of double shaft length J* J* J* J* J* J* XA57 XA58 Reversed shaft, Change of double shaft length J* J* J* J* J* J* J* A combination of up to two XAョs are available. Example: XA31A32 XAョ, XCョ Combination Combination other than XAョ, such as Made to Order (XCョ), is also available. Refer to pages 46 to 48 for details on the Made-to-Order specifications. Symbol Description Applicable size Combination XA31 to XA58 XC1* Add connecting ports 10, 15, 20, 30, 40 XC2* Change threaded holes to through-holes 15, 20, 30, 40 XC3* Change the screw position 10, 15, 20, 30, 40 XC4 Change the rotation range XC5* Change rotation range between 0 to 200° XC6* Change rotation range between 0 to 110° XC7* Reversed shaft . XC30 Fluorine grease X5** For M5 port 10, 15 * These specifications are not available for rotary actuators with auto switch and/or with angle adjuster unit. ** Only the shaft type W or J can select “with auto switch” and/or “with angle adjuster unit”. A total of four XAョ and XCョ combinations is available. Example: XA33A34C5C30 41 Simple Specials Series CRBョ2 Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials A