【DO!BOOK・ページリンク】
es20-230b-crb2   3 / 60

BOOKをみる

10秒後にBOOKのページに移動します


Connecting port location: Side ported or Axial ported The port location can be selected according to the application. (Size 10 to 40 with unit(s) are side ported only.) Direct mounting The rotary actuator body can be mounted directly. . Not possible for size 10 to 40 with unit(s) Double vane type is standardized for 90° and 100°. The outside dimensions of the double vane type are equivalent to those of the single vane type (except size 10). Double vane construction can get twice the torque of the single vane type. CRB2 The mounting position of the auto switch can be set freely. The switch can be fixed in the desired position in the circumferential direction. Series CRBョ2 Shaft type variations Six shaft options available Side ported Axial ported Screw x 3 Single shaft Double shaft Double shaft Double shaft Single shaft Double shaft (. The figures below show size 30 actuators.) Round shaft Round shaft Single flat Single flat Single flat Single flat Round shaft Single vane Double vane 90° 100° 180° 270° 90° 100° 180° 270° Series Rotating angle Standard type Series CRB2 Free mount type Series CRBU2 Single flat Single flat Round shaft Features 1