yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-230b-crb2@@@36 / 60

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


(26.5: Connector type) . 20.5 2 x Q4 M T A parallel key is used instead of single flat for size 40. W 32.5‹ W 8 R22.5 25.5 (34.5: Connector type) Auto switch oP M T 24 (30).1 Auto switch oP Y2 K L Y1 X Plate X Y1 2 x Q2 A port B port 2 x Q3 oZ 2 x Q2 X Y1 Y1 X A port B port 2 x Q3 oZ N K L Y2 C B D G oA oF oE W oA oF oE D G C B 2 x R 2 x Q4 U H U H . 15 60‹ (69‹).2 4 8 65‹ 1.5 K 2 4 .0 .0.030 N 2 x R (mm) Size A B C D E (g7) F (h9) G H K L M N P Q R T U W X Y1 Y2 Z Q2 Q3 Q4 10 29 22 45.5 14 4 .0.004 .0.016 9 0 .0.036 1 7 9 0.5 16.5 9.5 18.5 M3 x 0.5 3.5 3.5 M3 x 0.5 10.6 3 19.8 31 25 17 41 15 34 25 47 18 5 .0.004 .0.016 12 0 .0.043 1.5 6 10 0.5 19 10 18.5 M3 x 0.5 3.5 3.5 M3 x 0.5 12.6 3 21 36 29 21 48 20 42 34.5 51 20 6 .0.004 .0.016 14 0 .0.043 1.5 8 10 0.5 25.5 13 25 M4 x 0.7 4.5 4.5 M5 x 0.8 16 4 22 44 36 26 59 30 50 47.5 55.5 22 8 .0.005 .0.020 16 0 .0.043 2 9 12 1.0 33.5 14 25 M5 x 0.8 5.5 5.5 M5 x 0.8 21.5 4.5 24 52 42 29 69 40 63 53 62.2 30 10 .0.005 .0.020 25 0 .0.052 3 10 20 . 39 20 31 M5 x 0.8 5.5 5.5 M5 x 0.8 25 5 30 64 52 38 85 Dimensions: Free Mount Type (With Auto Switch and Angle Adjuster) 10, 15, 20, 30, 40 ! For single vane type, the figures below show actuators for 90‹ (without unit) when the B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape. (Refer to page 32.) Size: 20, 30 Size: 40 Shaft-end shape of size 40 Size: 10, 15 (The size 10 double vane type is indicated on page 32.) Size: 20, 30, 40 Parallel key dimensions L1 b h b (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 Refer to page 27 for details of shaft type J. *1. The length is 24 when any of the following auto switches are used: D-90/90A/S99(V)/T99(V)/S9P(V) The length is 30 when any of the following auto switches are used: D-97/93A *2. The angle is 60‹ when any of the following auto switches are used: D-90/90A/97/93A The angle is 69‹ when any of the following auto switches are used: D-S99(V)/T99(V)/S9P(V) 31 Free Mount Type Rotary Actuator With Angle Adjuster With Auto Switch Series CDRBU2WU Angle Adjustment CRBU2WU CRBU2 CRB2ð­WU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials A