【DO!BOOK・ページリンク】
es20-230b-crb2   35 / 60

BOOKをみる

10秒後にBOOKのページに移動します


1.5 2 0 4 .0.030 K 2 x Q3 A port B port Y1 2 x Q2 Plate oZ Y1 X 2 x M3 x 0.5 through o41 31 25 A port B port X 2 x 3.5 through 25 31 3 7 17 9.5 3 .0.004 o4g7 .0.016 0 A parallel key is used instead o9h9 .0.036 of single flat for size 40. 2 x Q4 2 x R oA oF oE 2 x 3.5 through 2 x M3 x 0.5 o29 19.5 31 14 1 0.5 9 16.5 10.6 L U Y2 K H T M N P B D G C Dimensions: Free Mount Type (With Angle Adjuster) 10, 15, 20, 30, 40 ! For single vane type, the figures below show actuators for 90° (without unit) when the B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Size: 10, 15, 20, 30, 40 (Only size 10 has a different plate shape.) Size: 10 (Double vane) (mm) Size A B C D E (g7) F (h9) G H K L M N P Q R T U X Y1 Y2 Z Q2 Q3 Q4 10 29 22 19.5 14 4 .0.004 .0.016 9 0 .0.036 1 7 9 0.5 16.5 9.5 3 M3 x 0.5 3.5 3.5 M3 x 0.5 10.6 3 31 25 17 41 15 34 25 21.2 18 5 .0.004 .0.016 12 0 .0.043 1.5 6 10 0.5 19 10 3.2 M3 x 0.5 3.5 3.5 M3 x 0.5 12.6 3 36 29 21 48 20 42 34.5 25 20 6 .0.004 .0.016 14 0 .0.043 1.5 8 10 0.5 25.5 13 4 M4 x 0.7 4.5 4.5 M5 x 0.8 16 4 44 36 26 59 30 50 47.5 29 22 8 .0.005 .0.020 16 0 .0.043 2 9 12 1.0 33.5 14 4.5 M5 x 0.8 5.5 5.5 M5 x 0.8 21.5 4.5 52 42 29 69 40 63 53 36.3 30 10 .0.005 .0.020 25 0 .0.052 3 10 20 . 39 20 5 M5 x 0.8 5.5 5.5 M5 x 0.8 25 5 64 52 38 85 Parallel key dimensionsb (h9) h (h9) L1 4 0 .0.030 4 .0 .0.030 20 L1 b h Shaft-end shape of size 40 Refer to page 27 for details of shaft type J. 30 Series CRBU2WU