yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-230b-crb2@@@30 / 60

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


. 15 60‹ (69‹).2 32.5‹ 4 Y1 X Plate X Y1 2 x Q2 A port B port 2 x Q3 oZ Y2 K L 2 x Q4 U H M T 2 x R Auto switch oP 24 (30).1 N oA oF oE D G C B W 2 x Q2 X Y1 Y1 X A port B port 2 x Q3 oZ C B D G oA oF oE Y2 K L 2 x Q4 U H N M 25.5 T oP 2 x R Auto switch A parallel key is used instead of single flat for size 40. (34.5: Connector type) W 8 W 8 65‹ . 20.5 R22.5 1.5 K 2 4 0 .0.030 (26.5: Connector type) Size: 20, 30 Size: 40 Shaft-end shape of size 40 (mm) Size A B C D E (g7) F (h9) G H K L M N P Q R T W X Y1 Y2 Z Q2 Q3 Q4 10 29 22 29 14 4.0.004 .0.016 9 0 .0.036 1 7 9 0.5 16.5 9.5 18.5 M3 x 0.5 3.5 3.5 M3 x 0.5 10.6 19.8 31 25 17 41 15 34 25 29 18 5.0.004 .0.016 12 0 .0.043 1.5 6 10 0.5 19 10 18.5 M3 x 0.5 3.5 3.5 M3 x 0.5 12.6 21 36 29 21 48 20 42 34.5 30 20 6.0.004 .0.016 14 0 .0.043 1.5 8 10 0.5 25.5 13 25 M4 x 0.7 4.5 4.5 M5 x 0.8 16 22 44 36 26 59 30 50 47.5 31 22 8.0.005 .0.020 16 0 .0.043 2 9 12 1.0 33.5 14 25 M5 x 0.8 5.5 5.5 M5 x 0.8 21.5 24 52 42 29 69 40 63 53 31 30 10.0.005 .0.020 25 0 .0.052 3 10 20 . 39 20 31 M5 x 0.8 5.5 5.5 M5 x 0.8 25 30 64 52 38 85 Size: 10, 15 (The size 10 double vane type is indicated on page 26.) Size: 20, 30, 40 Parallel key dimensions L1 b h b (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 Refer to page 27 for details of shaft type J. *1. The length is 24 when any of the following auto switches are used: D-90/90A/S99(V)/T99(V)/S9P(V) The length is 30 when any of the following auto switches are used: D-97/93A *2. The angle is 60‹ when any of the following auto switches are used: D-90/90A/97/93A The angle is 69‹ when any of the following auto switches are used: D-S99(V)/T99(V)/S9P(V) Dimensions: Free Mount Type (With Auto Switch) 10, 15, 20, 30, 40 ! For single vane type, the figures below show actuators for 90‹ and 180‹ when B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape. (Refer to page 26.) 25 Free Mount Type Rotary Actuator With Auto Switch Series CDRBU2 Angle Adjustment CRBU2WU CRBU2 CRB2ð­WU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials