yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-230b-crb2@@@2 / 60

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Standard type/Series CRB2 Free mount type/Series CRBU2 is added. Rotating angle: 90‹, 180‹, 270‹ All series can rotate up to 270‹. !Piping ports are located on the flat surface. Fittings can be secured firmly, piping is also improved. !Many variations of shaft-end shape (6 types) !12% weight reduction !Possible to move the plate mounting position as desired !Many mounting variations Interchangeable mounting pitch with the existing model Auto switch unit Standard Type Free Mount Type Shaft-end shape Piping port Flat surface Possible to adjust the angle as desired + 0 to 240‹ (Size 30) 0 to 175‹ 0 to 85‹ Rotating angle Rotating angle adjustment range 270‹ 180‹ 90‹ With auto switch unit With auto switch unit With angle adjuster unit With angle adjuster unit With angle adjuster unit + With angle adjuster unit Many combinations available! Vertical mounting Lateral mounting D: Height is reduced compared to the existing model. A B D C Angle adjuster unit The use of specially designed seals and stoppers now enables our compact vane type rotary actuators to rotate up to 270‹. (Single vane type) Mounting pitches A to C shown on the right and mounting hole diameters are interchangeable with the existing model. Plate Mounting hole Mounting hole With auto switch unit With auto switch unit Rotary Actuator Vane Type 10, 15, 20, 30, 40 CAT.ES20-230B Series CRBð®2 New RoHS