【DO!BOOK・ページリンク】
es20-230b-crb2   28 / 60

BOOKをみる

10秒後にBOOKのページに移動します


X Y1 X Y1 Plate 2 x Q2 2 x Q3 A port B port V1 B D S M1 T H G1 Y2 G2 oA 2 x R oF Body (A) Body (B) U 2 x Q4 A parallel key is used instead of single flat for size 40. K L oE oF N oZ W 3 x Q1 (For unit mounting) 2 x M3 x 0.5 depth 4 Size 10 only (For unit mounting) P M2 A port N B port 2 x R V2 C oE L J 1.5 K 2 4 0 .0.030 Shaft-end shape of size 40 (mm) Size A B C D E (g7) F (h9) G1 G2 H J K L M1 M2 N P Q R S T U V1 V2 W X Y1 Y2 Z Q1 Q2 Q3 Q4 10 29 22 8 14 4.0.004 .0.016 9 0 .0.036 1 1 7 5 9 0.5 16.5 8.5 9.5 14.5 . M3 x 0.5 3.5 3.5 M3 x 0.5 21 10.6 3 37 44 19.8 31 25 17 41 15 34 25 9 18 5.0.004 .0.016 12 0 .0.043 1.5 1.5 6 6 10 0.5 19 11 10 17 M3 x 0.5 M3 x 0.5 3.5 3.5 M3 x 0.5 24 12.6 3 44.5 52 21 36 29 21 48 20 42 34.5 10 20 6.0.004 .0.016 14 0 .0.043 1.5 1.5 8 7 10 0.5 25.5 14 13 21 M4 x 0.7 M4 x 0.7 4.5 4.5 M5 x 0.8 30 16 4 56 64.5 22 44 36 26 59 30 50 47.5 13 22 8.0.005 .0.020 16 0 .0.043 2 2 9 8 12 1.0 33.5 15.5 14 25 M5 x 0.8 M5 x 0.8 5.5 5.5 M5 x 0.8 42 21.5 4.5 71.5 82.5 24 52 42 29 69 40 63 53 15 30 10.0.005 .0.020 25 0 .0.052 3 4.5 10 9 20 1.0 39 21 20 31.6 M5 x 0.8 M5 x 0.8 5.5 5.5 M5 x 0.8 47.8 25 5 87.5 98 30 64 52 38 85 Single shaft/Port location: Side ported (The size 10 double vane type is indicated on page 24.) h L1 b b (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 Size: 10 Size: 10, 15, 20, 30, 40 Double shaft/Port location: Side ported Refer to page 27 for details of shaft types J, K, T and Y. Parallel key dimensions Dimensions: Free Mount Type 10, 15, 20, 30, 40 !For single vane type, the figures below show actuators for 90° and 180° when B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape. (Refer to page 24.) 23 Free Mount Type Rotary Actuator Vane Type Series CRBU2 Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials