【DO!BOOK・ページリンク】
es20-230b-crb2   23 / 60

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Applicable size Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire type Lead wire length (m)* Pre-wired connector Applicable 0.5 load (Nil) 3 (L) 5 (Z) None DC AC Perpendicular In-line (N) For 10, 15 Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . S99V S99 Oilproof heavy-duty cord ア . ア IC circuit Relay, PLC 3-wire (PNP) S9PV S9P ア . ア 2-wire 12 V T99V T99 ア . ア . Reed auto switch . No 5 V, 12 V 5 V, 12 V, 24 V . 90 Vinyl parallel cord . . IC 5 V, 12 V, 100 V 5 V, 12 V, 24 V, 100 V . 90A circuit Oilproof heavyduty cord . Yes . . . 97 Vinyl parallel cord . . . 100 V . 93A Oilproof heavyduty cord . For 10, 15 Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . . S79 Oilproof heavy-duty cord ア . ア IC circuit Relay, PLC 3-wire (PNP) . S7P ア . ア 2-wire 12 V . T79 ア . ア . Connector . T79C . Reed auto switch . Grommet . 100 V . R73 ア . . . Connector . . R73C Grommet No 48 V, 100 V 100 V . R80 ア . IC circuit Connector . 24 V or less . R80C . * Lead wire length symbols: 0.5 m・・・・・Nil (Example) R73C * Auto switches are shipped together, (but not assembled). 3 m・・・・・ L (Example) R73CL * Solid state auto switches marked with “ア” are produced upon receipt of order. 5 m・・・・・ Z (Example) R73CZ None・・・・・ N (Example) R73CN Applicable Auto Switches/Refer to Best Pneumatics No.4 for further information on auto switches. w e r t u i o !0 With auto switch S CDRBU2W 20 180 S Z T79 L W 20 180 Z Free mount type E y CRBU2 q With auto switch (With auto switch unit and built-in magnet) * Refer to page 49 when the auto switch unit is needed separately. w Shaft type Symbol Shaft type Shaft-end shape Long shaft Short shaft S Single shaft Single flat* . W Double shaft Single flat* Single flat J.. Double shaft Round shaft Single flat K.. Double shaft Round shaft Round shaft T.. Single shaft Round shaft . Y.. Double shaft Single flat* Long shaft with single flat* * A key is used for size 40. ** J, K, T and Y are made to order. *** When an auto switch is mounted to the rotary actuator, only shaft types W and J are available. r Rotating angle Single vane 90 90° 180 180° 270 270° Double vane 90 90° 100 100° i Electrical entry/Lead wire length Nil Grommet/Lead wire: 0.5 m L Grommet/Lead wire: 3 m C Connector/Lead wire: 0.5 m CL Connector/Lead wire: 3 m CN Connector/Without lead wire * Connectors are available only for the R73, R80, T79. ** Lead wire with connector part nos. D-LC05: Lead wire 0.5 m D-LC30: Lead wire 3 m D-LC50: Lead wire 5 m e Size 10 15 20 30 40 u Auto switch Nil Without auto switch (Built-in magnet) * For applicable auto switch model, refer to the table below. o Number of auto switches S 1 pc.* Nil 2 pcs.** * S: A right-hand auto switch is shipped. ** Nil: A right-hand switch and a left-hand switch are shipped. t Vane type S Single vane D Double vane y Connecting port location Nil Side ported E Axial ported !0 Made to Order For details, refer to the table below. q 18 Free Mount Type Rotary Actuator Vane Type Series CRBU2 Size: 10, 15, 20, 30, 40 RoHS