【DO!BOOK・ページリンク】
es20-230b-crb2   22 / 60

BOOKをみる

10秒後にBOOKのページに移動します


o9h9 0 .0.036 o4g7.0.004 .0.016 9.5 3 o24 i i i 60° (69°).2 3 mounting holes with the i marks are for tightening the actuator and not to be used for external mounting. 3 x M3 x 0.5 depth 6 Goes through o3.4 on Body A A port B port 2 x M3 x 0.5 0.5 9 3.6 9.5 24 (30).1 o18.5 29 16.5 24 14 4 o29 19.8 . 15 Dimensions: Standard Type (With Auto Switch and Angle Adjuster) 10 Double vane !Following figures show the intermediate rotation position when A or B port is pressurized. Size: 10 Refer to page 11 for details of shaft type J. *1. The length is 24 when any of the following auto switches are used: D-90/90A/S99(V)/T99(V)/S9P(V) The length is 30 when any of the following auto switches are used: D-97/93A *2. The angle is 60° when any of the following auto switches are used: D-90/90A/97/93A The angle is 69° when any of the following auto switches are used: D-S99(V)/T99(V)/S9P(V) 17 Rotary Actuator With Angle Adjuster With Auto Switch Series CDRB2ョWU Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials