【DO!BOOK・ページリンク】
es20-230b-crb2   21 / 60

BOOKをみる

10秒後にBOOKのページに移動します


1.5 2 4 0 .0.030 K R22.5 32.5° 4 65° oP oP 8 A parallel key is used instead of single flat L for size 40. i i i (3 mounting holes with the i marks are for tightening the actuator and not to be used for external mounting.) 6 x Q (Size 15) 3 x Q (Size 10) (26.5: Connector type) (34.5: Connector type) G 6 x Q 60° (69°).2 A port B port A port B port Auto switch 2 x R K N T 24 (30) M .1 oY C B D G oE oF oA Auto switch 2 x R 25.5 M T N K L oY C B D oE oF oA W . 15 W . 20.5 8 W Dimensions: Standard Type (With Auto Switch and Angle Adjuster) 10, 15, 20, 30, 40 ! For single vane type, the figures below show actuators for 90° (without unit) when the B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Size: 20, 30 Parallel key dimensionsb (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 L1 b h (mm) Size A B C D E (g7) F (h9) G K L M N P Q R T W Y 10 29 15 45.5 14 4.0.004 .0.016 9 0 .0.036 3 9 0.5 9.5 9.5 24 M3 x 0.5 depth 6 M3 x 0.5 3.6 19.8 18.5 15 34 20 47 18 5.0.004 .0.016 12 0 .0.043 4 10 0.5 14 10 29 M3 x 0.5 depth 5 M3 x 0.5 7.6 21 18.5 20 42 29 51 20 6.0.004 .0.016 14 0 .0.043 4.5 10 0.5 20 13 36 M4 x 0.7 depth 7 M5 x 0.8 10.5 22 25 30 50 40 55.5 22 8.0.005 .0.020 16 0 .0.043 5 12 1.0 26 14 43 M5 x 0.8 depth 10 M5 x 0.8 14 24 25 40 63 45 62.2 30 10.0.005 .0.020 25 0 .0.052 6.5 20 . 31 20 56 M5 x 0.8 depth 10 M5 x 0.8 17 30 31 Size: 20, 30, 40 Shaft-end shape of size 40 Size: 40 Size: 10, 15 (The size 10 double vane type is indicated on page 17.) Refer to page 11 for details of shaft type J. *1. The length is 24 when any of the following auto switches are used: D-90/90A/S99(V)/T99(V)/S9P(V) The length is 30 when any of the following auto switches are used: D-97/93A *2. The angle is 60° when any of the following auto switches are used: D-90/90A/97/93A The angle is 69° when any of the following auto switches are used: D-S99(V)/T99(V)/S9P(V) 16 Series CDRB2ョWU