【DO!BOOK・ページリンク】
es20-230b-crb2   20 / 60

BOOKをみる

10秒後にBOOKのページに移動します


o9h9 0 .0.036 o4g7.0.004 .0.016 1.5 2 4 0 .0.030 K oP L H 9.5 3.6 3 0.5 i i i (3 mounting holes with the i marks are for tightening the actuator and not to be used for external mounting.) 6 x Q (Size 15, 20, 30, 40) 3 x Q (Size 10) N G o24 i i i 3 x M3 x 0.5 depth 6 Goes through o3.4 on Body A A port B port A port B port A parallel key is used instead of single flat for size 40. K 2 x R T M C B D oA oF oE 2 x M3 x 0.5 9 9.5 o29 3 19.5 24 14 3 mounting holes with the i marks are for tightening the actuator and not to be used for external mounting. Dimensions: Standard Type (With Angle Adjuster) 10, 15, 20, 30, 40 ! For single vane type, the figures below show actuators for 90° (without unit) when the B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Size: 10, 15, 20, 30, 40 Size: 10 (Double vane) Shaft-end shape of size 40 (mm) Size A B C D E (g7) F (h9) G H K L M N P Q R T 10 29 15 19.5 14 4.0.004 .0.016 9 0 .0.036 3 3 9 0.5 9.5 9.5 24 M3 x 0.5 depth 6 M3 x 0.5 3.6 15 34 20 21.2 18 5.0.004 .0.016 12 0 .0.043 4 3.2 10 0.5 14 10 29 M3 x 0.5 depth 5 M3 x 0.5 7.6 20 42 29 25 20 6.0.004 .0.016 14 0 .0.043 4.5 4 10 0.5 20 13 36 M4 x 0.7 depth 7 M5 x 0.8 10.5 30 50 40 29 22 8.0.005 .0.020 16 0 .0.043 5 4.5 12 1.0 26 14 43 M5 x 0.8 depth 10 M5 x 0.8 14 40 63 45 36.3 30 10.0.005 .0.020 25 0 .0.052 6.5 5 20 . 31 20 56 M5 x 0.8 depth 10 M5 x 0.8 17 Parallel key dimensionsb (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 L1 b h Refer to page 11 for details of shaft type J. 15 Rotary Actuator With Angle Adjuster Vane Type Series CRB2ョWU Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials