【DO!BOOK・ページリンク】
es20-230b-crb2   18 / 60

BOOKをみる

10秒後にBOOKのページに移動します


How to Order With auto switch r With angle adjuster unit * Refer to page 49 when the angle adjuster unit is needed separately. q With auto switch (With auto switch unit and built-in magnet) * Refer to page 49 when the auto switch unit is needed separately. w Mounting Symbol Mounting B Basic type F* Flange type * F: Except size 40 u Vane type S Single vane D Double vane o Electrical entry/Lead wire length Nil Grommet/Lead wire: 0.5 m L Grommet/Lead wire: 3 m C Connector/Lead wire: 0.5 m CL Connector/Lead wire: 3 m CN Connector/Without lead wire * Connectors are available only for the R73, R80, T79. ** Lead wire with connector part nos. D-LC05: Lead wire 0.5 m D-LC30: Lead wire 3 m D-LC50: Lead wire 5 m i Auto switch Nil Without auto switch (Built-in magnet) * For applicable auto switch model, refer to the table below. e Shaft type Symbol Shaft-end shape W Single flat* J** Round shaft * A key is used for size 40. ** J is made to order. t Size 10 15 20 30 40 y Rotating angle Single vane 90 90° 180 180° 270 270° Double vane 90 90° 100 100° !1 Made to Order For details, refer to the table below. !0 Number of auto switches S 1 pc.* Nil 2 pcs.** * S: A right-hand auto switch is shipped. ** Nil: A right-hand switch and a left-hand switch are shipped. Applicable Auto Switches/Refer to Best Pneumatics No.4 for further information on auto switches. Applicable size Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire type Lead wire length (m)* Pre-wired connector Applicable 0.5 load (Nil) 3 (L) 5 (Z) None DC AC Perpendicular In-line (N) For 10, 15 Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . S99V S99 Oilproof heavy-duty cord ア . ア IC circuit Relay, PLC 3-wire (PNP) S9PV S9P ア . ア 2-wire 12 V T99V T99 ア . ア . Reed auto switch . No 5 V, 12 V 5 V, 12 V, 24 V . 90 Vinyl parallel cord . . IC 5 V, 12 V, 100 V 5 V, 12 V, 24 V, 100 V . 90A Oilproof heavy- circuit duty cord . Yes . . . 97 Vinyl parallel cord . . . 100 V . 93A Oilproof heavyduty cord . For 20, 30, 40 Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . . S79 Oilproof heavy-duty cord ア . ア IC circuit Relay, PLC 3-wire (PNP) . S7P ア . ア 2-wire 12 V . T79 ア . ア . Connector . T79C . Reed auto switch . Grommet . 100 V . R73 ア . . . Connector . . R73C Grommet No 48 V, 100 V 100 V . R80 ア . IC circuit Connector . 24 V or less . R80C . Made to Order (For details, refer to pages 34 to 48.) Symbol Description Applicable shaft type XA1 to XA24 Shaft type pattern1 W XA31 to XA58 Shaft type pattern2 J XC1 Add connecting ports W, J XC2 Change threaded hole to through-hole W, J XC3 Change the screw position W, J XC4 Change the rotation range W, J XC5 Change rotation range between 0 and 200° W, J XC6 Change rotation range between 0 and 110° W, J XC7 Reversed shaft W, J XC30 Fluorine grease W, J X5 For M5 port (90°/180°) W, J The above may not be selected when the product comes with an auto switch or angle adjuster unit. For details, refer to pages 34, 35, 40, 41, 46, 48. * Lead wire length symbols: 0.5 m ・・・・・ Nil (Example) R73C 3 m ・・・・・ L (Example) R73CL 5 m ・・・・・ Z (Example) R73CZ None ・・・・・ N (Example) R73CN * Auto switches are shipped together, (but not assembled). * Solid state auto switches marked with “ア” are produced upon receipt of order. CDRB2 B U 20 180 S Z T79 L CRB2 B U 20 180 S Z q w e r t y u i o !0 !1 W W 13 Rotary Actuator with Angle Adjuster Vane Type Series CRB2ョWU Size: 10, 15, 20, 30, 40 RoHS Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials A