【DO!BOOK・ページリンク】
es20-230b-crb2   14 / 60

BOOKをみる

10秒後にBOOKのページに移動します


32.5° oP oP 4 65° 1.5 2 i i i (3 mounting holes with the i marks are for tightening the actuator and not to be used for external mounting.) 3 x Q (Size 10) 6 x Q (Size 15) N G (26.5: Connector type) (34.5: Connector type) N G 6 x Q 4 0 .0.030 60°(69°).2 A port B port A port B port K oY Auto switch 2 x R 24 (30).1 M T K oA oF oE C B D 2 x R Auto switch K oY T 25.5 M oA oF oE C B D . 15 W W . 20.5 W R22.5 8 8 L L A parallel key is used instead of single flat for size 40. (mm) Size A B C D E (g7) F (h9) G K L M N P Q R T W Y 10 29 15 29 14 4.0.004 .0.016 9 0 .0.036 3 9 0.5 9.5 9.5 24 M3 x 0.5 depth 6 M3 x 0.5 3.6 19.8 18.5 15 34 20 29 18 5.0.004 .0.016 12 0 .0.043 4 10 0.5 14 10 29 M3 x 0.5 depth 5 M3 x 0.5 7.6 21 18.5 20 42 29 30 20 6.0.004 .0.016 14 0 .0.043 4.5 10 0.5 20 13 36 M4 x 0.7 depth 7 M5 x 0.8 10.5 22 25 30 50 40 31 22 8.0.005 .0.020 16 0 .0.043 5 12 1.0 26 14 43 M5 x 0.8 depth 10 M5 x 0.8 14 24 25 40 63 45 31 30 10.0.005 .0.020 25 0 .0.052 6.5 20 1.0 31 20 56 M5 x 0.8 depth 10 M5 x 0.8 17 30 31 Dimensions: Standard Type (With Auto Switch) 10, 15, 20, 30, 40 !For single vane type, the figures below show actuators for 90° and 180° when B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Size: 10, 15 (The size 10 double vane type is indicated on page 10.) Size: 20, 30, 40 Size: 20, 30 Size: 40 *1. The length is 24 when any of the following auto switches are used: D-90/90A/S99(V)/T99(V)/S9P(V) The length is 30 when any of the following auto switches are used: D-97/93A *2. The angle is 60° when any of the following auto switches are used: D-90/90A/97/93A The angle is 69° when any of the following auto switches are used: D-S99(V)/T99(V)/S9P(V) L1 b h b (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 Parallel key dimensions Shaft-end shape of size 40 Refer to page 11 for details of shaft types J, K, T and Y. 9 Rotary Actuator With Auto Switch Series CDRB2 Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials