oP oE oE L oF S G2 1.5 2 A port B port 3 x Q1 i3 x Q3 4 0 .0.030 iQ3 (Thread) 儔1 (Thread) 3 x 儔2 (Through-hole) A parallel key is used instead of single flat for size 40. K G1 2 x R Body (B) Body (A) oA oF N V1 B D M T K V2 C J L W 2 x M3 x 0.5 depth 4 Size 10 only (For unit mounting) 2 x R A port B port N Y X Dimensions: Standard Type 10, 15, 20, 30, 40 !For single vane type, the figures below show actuators for 90° and 180° when B port is pressurized. For double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Single shaft/Port location: Side ported (The size 10 double vane type is indicated on page 8.) Shaft-end shape of size 40 Size: 10 Size: 10, 15, 20, 30, 40 Double shaft/Port location: Side ported (mm) Size A B C D E (g7) F (h9) G1 G2 J K L M N P Q R S T V1 V2 W X Y 儔1 儔2 iQ3 10 29 15 8 14 4.0.004 .0.016 9 0 .0.036 3 1 5 9 0.5 9.5 9.5 24 M3 x 0.5 depth 6 6 . M3 x 0.5 14 3.6 30 37 19.8 8.5 14.5 15 34 20 9 18 5.0.004 .0.016 12 0 .0.043 4 1.5 6 10 0.5 14 10 29 M3 x 0.5 depth 10 6 M3 x 0.5 depth 5 M3 x 0.5 19 7.6 39.5 47 21 11 17 20 42 29 10 20 6.0.004 .0.016 14 0 .0.043 4.5 1.5 7 10 0.5 20 13 36 M4 x 0.7 depth 13.5 11 M4 x 0.7 depth 7.5 M5 x 0.8 24.5 10.5 50.5 59 22 14 21 30 50 40 13 22 8.0.005 .0.020 16 0 .0.043 5 2 8 12 1.0 26 14 43 M5 x 0.8 depth 18 16.5 M5 x 0.8 depth 10 M5 x 0.8 34.5 14 64 75 24 15.5 25 40 63 45 15 30 10.0.005 .0.020 25 0 .0.052 6.5 4.5 9 20 1.0 31 20 56 M5 x 0.8 depth 16 17.5 M5 x 0.8 depth 10 M5 x 0.8 39.8 17 79.5 90 30 21 31.6 Parallel key dimensions L1 b h b (h9) h (h9) L1 4 0 .0.030 4 0 .0.030 20 Refer to page 11 for details of shaft types J, K, T and Y. 7 Rotary Actuator Vane Type Series CRB2 Angle Adjustment CRBU2WU CRBU2 CRB2ュWU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials