【DO!BOOK・ページリンク】
es20-230b-crb2   11 / 60

BOOKをみる

10秒後にBOOKのページに移動します


A port B port q q w w e e r r t y u i o o !0 !0 !1 !1 !2 !2 !3 !3 !4 !4 !5 Construction (With Auto Switch) Single vane (The unit is common for single vane type and double vane type.) Following figures show actuators for 90° and 180° when B port is pressurized. Double vane Following figures show the intermediate rotation position when A or B port is pressurized. Component Parts No. Description Material No. Description Material 1 Cover (A) Resin 10 Hexagon socket head set screw Stainless steel 2 Cover (B) Resin 11 Cross recessed round head screw Stainless steel 3 Magnet lever Resin 12 Cross recessed round head screw Stainless steel 4 Holding block Stainless steel 13 Cross recessed round head screw Stainless steel 5 Holding block (B) Aluminum alloy 14 Cross recessed round head screw Stainless steel 6 Switch block (A) Resin 15 Rubber cap NBR 7 Switch block (B) Resin 8 Switch block Resin 9 Magnet * For size 10, 2 cross recessed round head screws !1 are required. Size: 10, 15 Size: 20, 30 Size: 40 6 Series CRB2