yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-230b-crb2@@@10 / 60

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


(Output shaft) A port B port A port B port A port B port Internal rubber bumper (Not applicable to size 10) q w e r r t t y u i o !0 !0 !0 !1 Parallel key for size 40 !2 (Long shaft side) (Short shaft side) Double shaft type Single shaft type e (Output shaft) (Output shaft) A port B port A port B port A port B port A port B port q q w w e e r r t t y y y y u u i i o !0 !1 !1 !2 !2 !3 !3 !3 !3 !3 !3 !3 !3 !4 !4 !5 !6 !7 Parallel key for size 40 !8 (Short shaft side) (Long shaft side) Double shaft type Single shaft type Double shaft type Single shaft type (Long shaft side) (Short shaft side) e e Construction Single vane ! Figures for 90‹ and 180‹ show the condition of the actuators when B port is pressurized, and the figure for 270‹ shows the position of the ports during rotation. Size: 10, 15, 20, 30, 40 Double vane !Figures below show the intermediate rotation position when A or B port is pressurized. Size: 10 Size: 15, 20, 30, 40 For 90‹ (Viewed from the output shaft side) For 90‹ (Viewed from the output shaft side) For 90‹ (Viewed from the output shaft side) For 180‹ (Viewed from the output shaft side) For 100‹ (Viewed from the output shaft side) For 100‹ (Viewed from the output shaft side) For 270‹ (Viewed from the output shaft side) Component Parts No. Description Material Note No. Description Material Note 1 Body (A) Aluminum alloy Painted 10 Plate Resin 2 Body (B) Aluminum alloy Painted 11 Hexagon socket head cap screw Chrome molybdenum steel Special screw 3 Vane shaft Chrome molybdenum steel 12 O-ring NBR 4 Stopper Stainless steel* 13 Stopper seal NBR Special seal 5 Stopper Resin 14 Gasket NBR Special seal 6 Stopper Stainless steel* 15 O-ring NBR 7 Bearing Bearing steel 16 O-ring NBR 8 Back-up ring Stainless steel 17 O-ring NBR Size 40 only 9 Cover Aluminum alloy 18 Parallel key Carbon steel Size 40 only * For size 40, material for r, y is aluminum alloy. Component Parts No. Description Material Note 1 Body (A) Aluminum alloy Painted 2 Body (B) Aluminum alloy Painted 3 Vane shaft Stainless steel* 4 Stopper Resin For 270‹ 5 Stopper Resin For 180‹ 6 Bearing Bearing steel 7 Back-up ring Stainless steel 8 Hexagon socket head cap screw Chrome molybdenum steel Special screw 9 O-ring NBR 10 Stopper seal NBR Special seal 11 O-ring NBR Size 40 only 12 Parallel key Carbon steel Size 40 only * The material is chrome molybdenum steel for size 30 and 40. 5 Rotary Actuator Vane Type Series CRB2 Angle Adjustment CRBU2WU CRBU2 CRB2ð­WU CRB2 With Auto Switch Setting Component Unit Made to Order Simple Specials