【DO!BOOK・ページリンク】
es20-224-cg1   83 / 96

BOOKをみる

10秒後にBOOKのページに移動します


1 Heat Resistant Cylinder (.10 to 150°C) -XB6 Symbol Air cylinder which changed the seal material and grease, so that it could be used even at higher temperature up to 150 from .10°C. Specifications Ambient temperature range .10°C to 150°C Seal material Fluororubber Grease Heat resistant grease Specifications other than above and external dimensions Same as standard type Heat resistant cylinder How to Order Standard model no. XB6 Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Warning Series CG1 Made to Order Please contact SMC for detailed dimensions, specifications and lead times. Specifications Piston speed 10 to 50 mm/s Dimensions Same as standard type Additional specifications Same as standard type Low speed cylinder How to Order Standard model no. XB9 3 Low Speed Cylinder (10 to 50 mm/s) -XB9 Symbol Even if driving at lower speeds 10 to 50 mm/s, there would be no stick-slip phenomenon and it can run smoothly. Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Warning Note) Operate without lubrication from a pneumatic system lubricator. Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Except with rod boot and with air cushion Direct mount type CG1R Double acting, Single rod Except with air cushion 2 Cold Resistant Cylinder (.40 to 70°C) -XB7 Symbol Air cylinder which changed the seal material and grease, so that it could be used even at lower temperature down to .40°C. Specifications Ambient temperature range .40°C to 70°C Seal material Low nitrile rubber Grease Cold resistant grease Auto switch Not mountable Dimensions Same as standard type Additional specifications Same as standard type Cold resistant cylinder How to Order Standard model no. XB7 Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Note 1) Operate without lubrication from a pneumatic system lubricator. Warning Note 2) Use dry air which is suitable for heatless air dryer etc. not to cause the moisture to be frozen. Note 3) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 4) Mounting auto switch is impossible. Note 5) Without a bumper. Piston speed is ranged from 50 to 500 mm/s. Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Except with air cushion and auto switch, rod end bracket, pivot bracket. Cylinders with rubber bumper have no bumper. Except with rod boot and with air cushion. CG1W Double acting, Double rod Direct mount type CG1R Double acting, Single rod Except with air cushion and with auto switch. Cylinders with rubber bumper have no bumper. Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 3) In principle, it is impossible to make built-in magnet type and the one with auto switch. But, as for the one with auto switch, and the heat resistant cylinder with heat resistant auto switch, please contact SMC. Note 4) Piston speed is ranged from 50 to 500 mm/s. Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Except with auto switch. Cylinders with rubber bumper have no bumper. CG1W Double acting, Double rod Direct mount type CG1R Double acting, Single rod 81