【DO!BOOK・ページリンク】
es20-224-cg1   75 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Switch bracket (Resin) Transparent (Nylon) Note 1) White (PBT) a e Auto switch Switch holder b Auto switch mounting screw d Auto switch mounting band c Note 1) Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please contact SMC regarding other chemicals. Note 2) As the indicator LED is projected from the switch unit, indicator LED may be damaged if the switch bracket is fixed on the indicator LED. [Stainless Steel Mounting Screw] The following stainless steel mounting screw kit is available. Use it in accordance with the operating environment. (Since the auto switch mounting bracket is not included, order it separately.) BBA3: D-B5/B6/G5/K5 types Note 3) Refer to the WEB catalog or the Best Pneumatics No. 2 for details on the BBA3. When the D-G5BA type auto switch is shipped independently, the BBA3 is attached. Auto switch model Bore size (mm) 20 25 32 40 50 63 80 100 D-M9ュ(V) D-M9ュW(V) D-A9ュ(V) BMA3-020 (A set of a, b, c, d) BMA3-025 (A set of a, b, c, d) BMA3-032 (A set of a, b, c, d) BMA3-040 (A set of a, b, c, d) BMA3-050 (A set of a, b, c, d) BMA3-063 (A set of a, b, c, d) . . D-M9ュA(V) Note 2) BMA3-020S (A set of b, c, d, e) BMA3-025S (A set of b, c, d, e) BMA3-032S (A set of b, c, d, e) BMA3-040S (A set of b, c, d, e) BMA3-050S (A set of b, c, d, e) BMA3-063S (A set of b, c, d, e) . . D-H7ュ D-H7ュW D-H7NF D-C7ュ/C80 D-C73C/C80C BMA2-020A (A set of band and screw) BMA2-025A (A set of band and screw) BMA2-032A (A set of band and screw) BMA2-040A (A set of band and screw) BMA2-050A (A set of band and screw) BMA2-063A (A set of band and screw) . . D-H7BA BMA2-020AS (A set of band and screw) BMA2-025AS (A set of band and screw) BMA2-032AS (A set of band and screw) BMA2-040AS (A set of band and screw) BMA2-050AS (A set of band and screw) BMA2-063AS (A set of band and screw) . . D-G5ュ/K59 D-G5ュW/K59W D-G5BA/G59F D-G5NT D-B5ュ/B64 D-B59W D-G5NB BA-01 (A set of band and screw) BA-02 (A set of band and screw) BA-32 (A set of band and screw) BA-04 (A set of band and screw) BA-05 (A set of band and screw) BA-06 (A set of band and screw) BA-08 (A set of band and screw) BA-10 (A set of band and screw) . Band (c) is mounted so that the projected part is on the internal side (contact side with the tube). Band Mounting Brackets Set Part No. Set part no. Contents BMA2-ュュュA(S) . S: Stainless steel screw ・ Auto switch mounting band (c) ・ Auto switch mounting screw (d) BJ4-1 ・ Switch bracket (White/PBT) (e) ・ Switch holder (b) BJ5-1 ・ Switch bracket (Transparent/Nylon) (a) ・ Switch holder (b) Auto Switch Mounting Brackets/Part No. 73 Series CG1