【DO!BOOK・ページリンク】
es20-224-cg1   69 / 96

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Use the new series “Smooth Cylinder Series CG1Y” to realize both-direction low friction and low-speed operation. (Refer to the WEB catalog or “CAT.ES20-235” catalog.) CG1 L Q 25 100 F With auto switch CDG1 L Q 25 100 F M9BW Direction of low friction Cylinder stroke (mm) Low friction type Mounting * Not available for o80 and o100. Note) Mounting brackets are shipped together, (but not assembled). (Built-in magnet) With auto switch Bore size Number of auto switches Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1FQ32-100B Made to Order Auto switch C Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified.This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) Nil Without auto switch Nil 2 pcs. S 1 pc. n “n” pcs. 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm 80 80 mm 100 100 mm B Basic L Axial foot F Rod flange G Head flange U* Rod trunnion T* Head trunnion D Clevis F With pressure at head side B With pressure at rod side Series CG1lQ o20, o25, o32, o40, o50, o63, o80, o100 Air Cylinder: Low Friction Type Double Acting, Single Rod 67