yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz es20-224-cg1@@@30 / 96 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
|
A AL TA K H A K AL TA F GA WA NA C C GA WA F oD oI oD R0.4 Width across flats B1 ZZ + 2 Stroke S + Stroke H + Stroke 4 x TC 8 x J Width across flats B1 H1 oE 0 .0.05 oE 0 .0.05 H1 Width across flats KA MM MM Width across flats KA 10‹ WƒÆ‹ 10‹ WƒÆ‹ R0.4 Cushion valve, Width across flats WH 2 x P (Rc, NPT, G) Basic with Air Cushion: CG1WBA * Refer to w/rubber bumper for the female rod end. * For mounting brackets, refer to page 22. ** Cylinder sizes o80 and o100 do not have trunnion mounting female thread on the width across flats NA. ðh For the one with rod boot, refer to w/rubber bumper. (mm) Bore size Stroke range A AL B1 C D E F GA H H1 I J K KA Standard Long stroke 20 Up to 200 201 to 1500 18 15.5 13 14 8 12 2 12 35 5 26 M4 x 0.7 depth 7 5 6 25 Up to 300 301 to 1500 22 19.5 17 16.5 10 14 2 12.5 40 6 31 M5 x 0.8 depth 7.5 5.5 8 32 Up to 300 301 to 1500 22 19.5 17 20 12 18 2 12 40 6 38 M5 x 0.8 depth 8 5.5 10 40 Up to 300 301 to 1500 30 27 19 26 16 25 2 13 50 8 47 M6 x 1 depth 12 6 14 50 Up to 300 301 to 1500 35 32 27 32 20 30 2 14 58 11 58 M8 x 1.25 depth 16 7 18 63 Up to 300 301 to 1500 35 32 27 38 20 32 2 14 58 11 72 M10 x 1.5 depth 16 7 18 80 Up to 300 301 to 1500 40 37 32 50 25 40 3 20 71 13 89 M10 x 1.5 depth 22 10 22 100 Up to 300 301 to 1500 40 37 41 60 30 50 3 20 71 16 110 M12 x 1.75 depth 22 10 26 Bore size MM NA P S TA TC** ZZ WA WƒÆ WH 20 M8 x 1.25 24 M5 x 0.8 77 11 M5 x 0.8 147 16 25‹ 1.5 25 M10 x 1.25 29 M5 x 0.8 77 11 M6 x 0.75 157 16 25‹ 1.5 32 M10 x 1.25 35.5 Rc1/8 79 11 M8 x 1.0 159 16 25‹ 1.5 40 M14 x 1.5 44 Rc1/8 87 12 M10 x 1.25 187 17 20‹ 1.5 50 M18 x 1.5 55 Rc1/4 102 13 M12 x 1.25 218 18 20‹ 3 63 M18 x 1.5 69 Rc1/4 102 13 M14 x 1.5 218 18 20‹ 3 80 M22 x 1.5 86 Rc3/8 122 . . 264 24 20‹ 4 100 M26 x 1.5 106 Rc1/2 122 . . 264 24 20‹ 4 28 Air Cylinder: Standard Type Double Acting, Double Rod Series CG1W CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |