【DO!BOOK・ページリンク】
es20-224-cg1   10 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Pipe O.D. oPD oHD . HH Built-in One-touch Fittings (The shape is the same as the existing product.) Specifications Applicable Tubing O.D./I.D. This type has the One-touch fittings integrated in a cylinder, which enables to reduce the piping labor and installing space dramatically. Bore size (mm) 20, 25, 32, 40, 50, 63 Action Double acting Fluid Air Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Piston speed 50 to 750 mm/s Cushion Rubber bumper Mounting Basic, Axial foot, Rod flange, Head flange, Rod trunnion, Head trunnion, Clevis (used for changing the port location by 90°) . Auto switch can be mounted. . Female rod end is not available. . Use the existing seal kit. Note) ( ): Long stroke Bore size (mm) GA GB HD HH PD 20 12 12 13 24.2 6 25 12 10 (12) 13 26.7 6 32 12 10 (12) 13 30.2 6 40 12 10 (12) 16 34.6 8 50 13 13 20 40.6 10 63 13 13 20 47.1 10 Dimensions (Dimensions other than those shown below are the same as the standard type.) Built-in One-touch fittings CG1 N F Bore size (mm) 20 25 32 40 50 63 Applicable tubing O.D. (mm) 6/4 6/4 6/4 8/6 10/7.5 10/7.5 Applicable tubing material Can be used for either nylon, soft nylon or polyurethane tubing. Weights Bore size (mm) 20 25 32 40 50 63 80 100 Basic weight Basic (B) 0.11 0.17 0.24 0.44 0.79 1.06 2.07 3.16 Basic (Z) 0.11 0.17 0.25 0.45 0.80 1.09 . . Axial foot 0.21 0.29 0.40 0.67 1.26 1.77 3.04 4.91 Flange 0.18 0.26 0.38 0.65 1.16 1.64 2.78 4.44 Trunnion 0.12 0.19 0.28 0.49 0.88 1.20 . . Clevis 0.17 0.25 0.39 0.68 1.19 1.78 2.77 4.44 Pivot bracket 0.08 0.09 0.17 0.25 0.44 0.80 0.98 1.75 Single knuckle joint 0.05 0.09 0.09 0.10 0.22 0.22 0.39 0.57 Double knuckle joint (with pin) 0.05 0.09 0.09 0.13 0.26 0.26 0.64 1.31 Additional weight per 50 mm of stroke 0.05 0.07 0.09 0.14 0.21 0.25 0.35 0.50 Additional weight for switch magnet 0.01 0.01 0.01 0.01 0.01 0.02 0.02 0.04 Additional weight with air cushion 0 0.01 0.04 0 0.01 0.04 0 0.04 Weight reduction for female rod end .0.01 .0.02 .0.02 .0.05 .0.10 .0.10 .0.19 .0.27 Additional weight for long stroke 0.01 0.01 0.02 0.03 0.06 0.12 0.21 0.31 (kg) OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・0.18 kg (Flange, o20) OAdditional weight for stroke・・・・・・・・・・・・・・・・・・・・0.05 kg/50 mm OAir cylinder stroke・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・100 mm OAdditional weight for switch magnet・・・・・・・0.01 kg 0.18 + 0.05 x (100/50) + 0.01 = 0.29 kg Calculation (Example) CDG1FN20-100Z (Built-in magnet, Flange, o20, 100 stroke) Clean Series (With relief port) 10-CG1 Mounting style Type (Cushion) Bore size Stroke Z For details about the clean series, refer to the WEB catalog. . Auto switch can be mounted. .. The basic type is B type only. However, no trunnion mounting female thread is provided. Specifications Bore size (mm) 20, 25, 32, 40, 50, 63, 80, 100 Action Double acting Fluid Air Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Cushion Rubber bumper, Air cushion Piston speed 30 to 400 mm/s Relief port size M5 x 0.8 Mounting Basic, Axial foot, Rod flange, Head flange.. The type which is applicable for using inside the clean room graded Class 100 by making an actuator’s rod section a double seal construction and discharging by relief port directly to the outside of clean room. Clean Series Mounting style Bore size Stroke 8 Air Cylinder: Standard Type Double Acting, Single Rod Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch