【DO!BOOK・ページリンク】
es20-223-cm2   7 / 122

BOOKをみる

10秒後にBOOKのページに移動します


How to Order RoHS * Refer to “Ordering Example of Cylinder Assembly” on page 6. . No bracket is provided for the female rod end. . A knuckle joint pin is not provided with the single knuckle joint. . Rod end bracket is shipped together with the product, but not assembled. . Not applicable to XB12. Rod end bracket Cylinder stroke (mm) (Refer to “Standard Strokes” on page 6.) . Only for C, T, U, E, V, UZ mounting types. . Pivot bracket is shipped together with the product, but not assembled. Rod end thread Pivot bracket Made to Order Refer to page 6 for details. (Refer to “Air-hydro type” on page 9.) Port thread type * Air-hydro type: Rc only Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * For female rod end, no rod boot is provided. . For applicable auto switches, refer to the table below. Rod boot 150 40 40 With auto switch (Built-in magnet) Bore size Auto switch Number of auto switches * Air-hydro cylinder: Rubber bumper only Cushion Type Mounting B 150 A B A Z Z CM2 With auto switch CDM2 M9BW B Basic (Double-side bossed) L Axial foot F Rod flange G Head flange C Single clevis D Double clevis U Rod trunnion T Head trunnion E Integral clevis V Integral clevis (90°) BZ Boss-cut/Basic FZ Boss-cut/Rod flange UZ Boss-cut/Rod trunnion Nil Rubber bumper A Air cushion Nil 2 pcs. S 1 pc. n n pcs. 20 20 mm 25 25 mm 32 32 mm 40 40 mm Nil Pneumatic H Air-hydro Nil None J Nylon tarpaulin K Heat resistant tarpaulin Nil Without auto switch Nil Rc TN NPT TF G Nil None N Pivot bracket is shipped together with the product, but not assembled. Nil Male rod end F Female rod end Nil None V Single knuckle joint W Double knuckle joint Series CM2 o20, o25, o32, o40 Air Cylinder: Standard Type Double Acting, Single Rod Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Perpendicular In-line 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A . . . . V . IC circuit 2-wire 12 V . K39A . . . . V . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . . No 200 V or less . B64 V . V . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Terminal conduit Yes . . A33A . . . . V . . PLC 100 V, 200 V . A34A . . . . V . Relay, PLC DIN terminal . A44A . . . . V . Diagnostic indication (2-color indication) Grommet . . . B59W V . V . . . . Solid state auto switches marked with “v” are produced upon receipt of order. . Do not indicate suffix “N” for no lead wire on the D-A3ュA/A44A/G39A/K39A models. . Since there are other applicable auto switches than listed above, refer to page 99 for details. . For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. . The D-A9ll /M9ュュュ auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. A water-resistant type cylinder is recommended for use in an environment which requires water resistance. .2 1 m type lead wire is only applicable to D-A93. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN A 5