【DO!BOOK・ページリンク】
es20-223-cm2   48 / 122

BOOKをみる

10秒後にBOOKのページに移動します


NN Width across flats KA Width across flats KA NA NA NN CX NA oI oCD oCI U L RR G P H MM AL A K F H1 oD oE H1 oD oE MM AL A K G P F U L RR oCD oCI oI CX NA S + Stroke Z+1.2 0 + Stroke ZZ+1.2 0 + Stroke H + Stroke S + Stroke Z+1.2 0 + 2 x Stroke ZZ+1.2 0 + 2 x Stroke Width across flats B1 Width across flats B1 Effective thread length FL Plug with fixed orifice Effective thread length FL Plug with fixed orifice CM2C Bore size . Stroke ST Z Single Clevis (C) (mm) Dimensions by Stroke (mm) 1 to 50 51 to 100 101 to 150 151 to 200 201 to 250 S Z ZZ S Z ZZ S Z ZZ S Z ZZ S Z ZZ 20 87 158 167 112 183 192 137 208 217 . . . . . . 25 87 162 171 112 187 196 137 212 221 . . . . . . 32 89 164 173 114 189 198 139 214 223 164 239 248 . . . 40 113 202 213 138 227 238 163 252 263 188 277 288 213 302 313 Stroke Symbol Bore size Bore size A AL B1 CD CI CX D E F FL G H H1 I K KA L MM NA NN P RR U 20 18 15.5 13 9 24 10 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 30 M8 x 1.25 24 M20 x 1.5 1/8 9 14 25 22 19.5 17 9 30 10 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 30 M10 x 1.25 30 M26 x 1.5 1/8 9 14 32 22 19.5 17 9 30 10 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 30 M10 x 1.25 34.5 M26 x 1.5 1/8 9 14 40 24 21 22 10 38 15 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 39 M14 x 1.5 42.5 M32 x 2 1/4 11 18 * Refer to page 42 for female thread dimensions. Spring return Spring extend 46 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch