【DO!BOOK・ページリンク】
es20-223-cm2   41 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Warning Segment Description Material Surface treatment Mounting brackets Foot Carbon steel Nickel plating Flange Carbon steel Nickel plating Single clevis Carbon steel Nickel plating Double clevis Carbon steel Nickel plating Trunnion Cast iron Electroless nickel plating Accessories Rod end nut Carbon steel Zinc chromated Mounting nut Carbon steel Nickel plating Trunnion nut Carbon steel Nickel plating Clevis pivot bracket Carbon steel Nickel plating Clevis pivot bracket pin Carbon steel (None) Single knuckle joint Carbon steel o40: Free-cutting steel Electroless nickel plating Double knuckle joint Carbon steel o40: Cast iron Electroless nickel plating Metallic bronze color painted for o40 Double clevis pin Carbon steel (None) Double knuckle joint pin Carbon steel (None) Pivot bracket Carbon steel Nickel plating Pivot bracket pin Carbon steel (None) Be sure to read this before handling. Refer to the back cover for Safety Instructions. For Actuator and Auto Switch Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http://www.smcworld.com Mounting Brackets, Accessories/Material, Surface Treatment Weights Calculation: (Example) CM2L32-100SZ (Bore size o32, Foot, 100 stroke) 0.63 (Basic weight) + 0.16 (Mounting bracket weight) = 0.79 kg Spring Extend (kg) Bore size (mm) 20 25 32 40 Basic weight 25 stroke 0.19 0.29 0.40 0.74 50 stroke 0.21 0.32 0.44 0.81 75 stroke 0.25 0.39 0.54 0.97 100 stroke 0.27 0.42 0.58 1.03 125 stroke 0.32 0.49 0.69 1.20 150 stroke 0.34 0.52 0.73 1.27 200 stroke . . 0.88 1.49 250 stroke . . . 1.72 Mounting bracket weight Foot 0.15 0.16 0.16 0.27 Flange 0.06 0.09 0.09 0.12 Single clevis 0.04 0.04 0.04 0.09 Double clevis 0.05 0.06 0.06 0.13 Trunnion 0.04 0.07 0.07 0.10 Clevis integrated .0.02 .0.02 .0.01 .0.04 Boss-cut/Basic .0.01 .0.02 .0.02 .0.03 Boss-cut/Flange 0.05 0.07 0.07 0.09 Boss-cut/Trunnion 0.03 0.05 0.05 0.07 Option bracket Clevis pivot bracket (with pin) 0.07 0.07 0.14 0.14 Single knuckle joint 0.06 0.06 0.06 0.23 Double knuckle joint (with pin) 0.07 0.07 0.07 0.20 Spring Return (kg) Bore size (mm) 20 25 32 40 Basic weight 25 stroke 0.20 0.30 0.42 0.77 50 stroke 0.22 0.33 0.46 0.84 75 stroke 0.27 0.42 0.58 1.03 100 stroke 0.29 0.45 0.63 1.09 125 stroke 0.35 0.54 0.76 1.29 150 stroke 0.37 0.57 0.80 1.36 200 stroke . . 0.97 1.61 250 stroke . . . 1.87 Mounting bracket weight Foot 0.15 0.16 0.16 0.27 Flange 0.06 0.09 0.09 0.12 Single clevis 0.04 0.04 0.04 0.09 Double clevis 0.05 0.06 0.06 0.13 Trunnion 0.04 0.07 0.07 0.10 Clevis integrated .0.02 .0.02 .0.01 .0.04 Boss-cut/Basic .0.01 .0.02 .0.02 .0.03 Boss-cut/Flange 0.05 0.07 0.07 0.09 Boss-cut/Trunnion 0.03 0.05 0.05 0.07 Option bracket Clevis pivot bracket (with pin) 0.07 0.07 0.14 0.14 Single knuckle joint 0.06 0.06 0.06 0.23 Double knuckle joint (with pin) 0.07 0.07 0.07 0.20 Precautions Handling 1. Do not rotate the cover. If a cover is rotated when installing a cylinder or screwing a fitting into the port, it is likely to damage the junction part with cover. 1. Not able to disassemble. Cover and cylinder tube are connected to each other by caulking method, thus making it impossible to disassemble. Therefore, internal parts of a cylinder other than rod seal are not replaceable. 2. Use caution to the popping of a retaining ring. When replacing rod seals and removing and mounting a retaining ring, use a proper tool (retaining ring plier: tool for installing a type C retaining ring). Even if a proper tool is used, it is likely to inflict damage to a human body or peripheral equipment, as a retaining ring may be flown out of the tip of a plier. Be much careful with the popping of a retaining ring. Besides, be certain that a retaining ring is placed firmly into the groove of rod cover before supplying air at the time of installment. 3. Do not touch the cylinder during operation. Use caution when handling a cylinder, which is running at a high speed and a high frequency, because the surface of a cylinder tube could get so hot enough as to cause you get burned. 4. The oil stuck to the cylinder is grease. 5. The base oil of grease may seep out. 6. When using a rod end bracket and/or pivot bracket, make sure they do not interfere with other brackets, workpieces and rod section, etc. Caution 39 Series CM2