【DO!BOOK・ページリンク】
es20-223-cm2   36 / 122

BOOKをみる

10秒後にBOOKのページに移動します


WA WA Cushion needle (Width across flats 1.5) 45° 2 x P (Rc, NPT, G) Width across flats KA Effective thread length FL Width across flats ュNA 4 x oFD Mounting hole 2 x oFD Mounting hole Width across flats KA NN FY FX FZ B C2 oD MM H1 AL A Width across flats B2 Width across flats B1 K Z H H2 G FT S + Stroke H + Stroke ZZ + 2 x Stroke G F MM oD AL K A oI oE Thread depth A1 Female thread MM 3.5 H ZZ + 2 x Stroke CM2WF Bore size . Stroke Z Flange (F) Female rod end With air cushion o40 o20 to o32 * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female Rod End (mm) * In the case of with rod boot, refer to basic type on page 32. * The bracket is shipped together. (mm) With Air Cushion (mm) (mm) Bore size NA NN P S Z ZZ 20 24 M20 x 1.5 1/8 62 37 144 25 30 M26 x 1.5 1/8 62 41 152 32 34.5 M26 x 1.5 1/8 64 41 154 40 42.5 M32 x 2 1/4 88 45 188 Bore size WA 20 12 25 12 32 11 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 102 25 8 20 M5 x 0.8 102 32 12 20 M6 x 1 104 40 13 21 M8 x 1.25 130 Bore size A AL B B1 B2 C2 D E F FD FL FT FX FY FZ G H H1 H2 I K KA MM 20 18 15.5 34 13 26 30 8 20 0 .0.033 13 7 10.5 4 60 . 75 8 41 5 8 28 5 6 M8 x 1.25 25 22 19.5 40 17 32 37 10 26 0 .0.033 13 7 10.5 4 60 . 75 8 45 6 8 33.5 5.5 8 M10 x 1.25 32 22 19.5 40 17 32 37 12 26 0 .0.033 13 7 10.5 4 60 . 75 8 45 6 8 37.5 5.5 10 M10 x 1.25 40 24 21 52 22 41 47.3 14 32 0 .0.039 16 7 13.5 5 66 36 82 11 50 8 10 46.5 7 12 M14 x 1.5 34 Air Cylinder: Standard Type Double Acting, Double Rod Series CM2W CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch