【DO!BOOK・ページリンク】
es20-223-cm2   22 / 122

BOOKをみる

10秒後にBOOKのページに移動します


oI NN MM H1 oE oD AL A H K F G G TT TX TZ oTD oTY Width across flats KA Width across flats ュNA 2 x P (Rc, NPT, G) Effective thread length FL Width across flats B1 S + Stroke Z + Stroke ZZ + Stroke Width across flats B2 JH oe JW f h l ZZ + Stroke 8 8 Width across flats B3 WA WA 45° Cushion needle (Width across flats 1.5) H Thread depth A1 Female thread MM ZZ + Stroke 3.5 CM2T Bore size . Stroke Z Head Trunnion (T) With air cushion Female rod end With rod boot * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female Rod End (mm) * The bracket is shipped together. With Rod Boot (mm) (mm) (mm) (mm) With Air Cushion With Rod Boot (mm) l Z ZZ JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 12.5 25 37.5 50 75 100 125 135 148 160 173 198 223 248 145 158 170 183 208 233 258 23.5 10.5 25 12.5 25 37.5 50 75 100 125 139 152 164 177 202 227 252 149 162 174 187 212 237 262 23.5 10.5 32 12.5 25 37.5 50 75 100 125 141 154 166 179 204 229 254 151 164 176 189 214 239 264 23.5 10.5 40 12.5 25 37.5 50 75 100 125 170.5 183.5 195.5 208.5 233.5 258.5 283.5 181 194 206 219 244 269 294 27 10.5 Bore size Stroke Symbol Bore size WA 20 12 25 12 32 11 40 16 Bore size S TD TT TX TY TZ Z ZZ 20 62 8 10 32 32 52 108 118 25 62 9 10 40 40 60 112 122 32 64 9 10 40 40 60 114 124 40 88 10 11 53 53 77 143.5 154 B3 e f h 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 18 68 81 93 106 131 156 181 25 32 36 18 72 85 97 110 135 160 185 32 32 36 18 72 85 97 110 135 160 185 40 41 46 20 77 90 102 115 140 165 190 Bore size Stroke Symbol Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 97 25 8 20 M5 x 0.8 97 32 12 20 M6 x 1 99 40 13 21 M8 x 1.25 125 Bore size A AL B1 B2 D E F FL G H H1 I K KA MM NA NN P 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 M8 x 1.25 24 M20 x 1.5 1/8 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 M14 x 1.5 42.5 M32 x 2 1/4 20 Air Cylinder: Standard Type Double Acting, Single Rod Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch