【DO!BOOK・ページリンク】
es20-223-cm2   107 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Air cylinder which changed the seal material and grease, so that it could be used even at higher temperature up to 150 from .10°C. Series CM2 Made to Order Please contact SMC for detailed dimensions, specifications and lead times. 1 Heat Resistant Cylinder (.10 to 150°C) -XB6 Symbol Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except with auto switch CM2W Double acting, Double rod Except with auto switch Non-rotating rod type CM2K Double acting, Single rod Except with auto switch CM2KW Double acting, Double rod Except with auto switch Direct mount type CM2R Double acting, Single rod Except with auto switch Direct mount, Non-rotating rod type CM2RK Double acting, Single rod Except with auto switch With end lock CBM2 Double acting, Single rod Except with auto switch Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 3) In principle, it is impossible to make built-in magnet type and the one with auto switch. But, as for the one with auto switch, and the heat resistant cylinder with heat resistant auto switch, please contact SMC. Note 4) Piston speed is ranged from 50 to 500 mm/s. Heat resistant cylinder How to Order Standard model no. XB6 Even if driving at lower speeds 10 to 50 mm/s, there would be no stick-slip phenomenon and it can run smoothly. 3 Low Speed Cylinder (10 to 50 mm/s) -XB9 Symbol Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except air-hydro, with air cushion, with rod boot Direct mount type CM2R Double acting, Single rod Except with air cushion Specifications Note) Operate without lubrication from a pneumatic system lubricator. Piston speed 10 to 50 mm/s Dimensions Same as standard type Specifications other than above Same as standard type Low speed cylinder How to Order Standard model no. XB9 Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Warning Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Warning Specifications Ambient temperature range .10°C to 150°C Seal material Fluororubber Grease Heat resistant grease Auto switch Not mountable Note) Dimensions Same as standard type Specifications other than above Same as standard type Note) Manufacturing built-in magnet type and the one with auto switch is impossible. Air cylinder which changed the seal material and grease, so that it could be used even at lower temperature down to .40°C. 2 Cold Resistant Cylinder (.40 to 70°C) -XB7 Symbol Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Use dry air which is suitable for heatless air dryer etc. not to cause the moisture to be frozen. Note 3) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 4) Manufacturing built-in magnet type and mounting an auto switch are impossible. Note 5) No cushion type is adopted. Piston speed is ranged from 50 to 500 mm/s. Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except with air cushion and auto switch, rod end bracket, pivot bracket CM2W Double acting, Double rod Except with air cushion and auto switch Direct mount type CM2R Double acting, Single rod Except with air cushion and auto switch, pivot bracket Specifications Ambient temperature range .40°C to 70°C Seal material Low nitrile rubber Grease Cold resistant grease Auto switch Not mountable Note) Dimensions Same as standard type Specifications other than above Same as standard type Cold resistant cylinder How to Order Standard model no. XB7 Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Warning Note) Manufacturing built-in magnet type and the one with auto switch is impossible. A 105