【DO!BOOK・ページリンク】
es12-8a-vm100   8 / 31

BOOKをみる

10秒後にBOOKのページに移動します


14.5 2 x 4.6 mounting hole 2 x 1/8 R port (3 port only) 4 17 T.T. O.T. P.T. 44 25.4 (63) 25 38 5.5 24 16 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 o10 Polyacetal or hard steel roller 14.5 14.5 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 R port (3 port only) 2 x 4.6 mounting hole 25 38 24 16 5.5 17 25.4 14.5 o10 Polyacetal or hard steel roller 4 O.T. P.T. (63) 2 x 1/8 T.T. 44 ON OFF T.T. R port (3 port only) 14.5 2 x 1/8 44 2 x 4.6 mounting hole 25.4 o5 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 (67.7) 25 42.7 5.5 24 16 17 14.5 14.5 2 x 1/8 2 x 4.6 mounting hole T.T. R port (3 port only) (76.6) 29.5 (47.1) 25 22.1 5.5 44 17 25.4 14.5 o40 3 1.5 1.5 (A) 2 1 (P) (A) 2 1 (P) 3 (R) 12 12 10 10 (A) 2 1 (P) 12 12 (A) 2 1 (P) 3 (R) 10 10 (A) 2 1 (P) 12 12 (A) 2 1 (P) 3 (R) 10 10 (A) 2 1 (P) (A) 2 1 (P) 3 (R) 12 12 10 10 Roller plunger VM120-01-06A VM130-01-06A VM120-01-06SA VM130-01-06SA * 0.5 MPa supply F.O.F.* 29 N P.T. 2 mm O.T. 1.5 mm T.T. 3.5 mm * 0.5 MPa supply F.O.F.* 13 N T.T. 60° * 0.5 MPa supply F.O.F.* 27 N T.T. 6.5 mm * 0.5 MPa supply F.O.F.* 29 N P.T. 2 mm O.T. 1.5 mm T.T. 3.5 mm Symbol 2 port Symbol 2 port Symbol 2 port Symbol 2 port 3 port 3 port 3 port 3 port Cross roller plunger VM120-01-07A VM130-01-07A VM120-01-07SA VM130-01-07SA Toggle lever VM120-01-08A VM130-01-08A Push button (Mushroom) VM120-01-30 (R, B, G, Y) A VM130-01-30 (R, B, G, Y) A Panel mounting hole Panel mounting hole Panel mounting hole Panel mounting hole Series VM100/Side Ported Max. 6 Max. 6 Max. 6 Max. 6 4 2/3 Port Mechanical Valve Series VM100