【DO!BOOK・ページリンク】
es12-8a-vm100   6 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Port 1 Port 2 Port 1 Port 2 Force Force Port 1 Port 2 Port 1 Port 2 Actuated Actuated Side ported R port Bottom ported 3 port only R port 3 port only q i y r q w t e u y r Non-actuated w t e u Non-actuated How to Order Number of ports 2 2 port 3 3 port 5 5 port (Twist selector 3 position only) Body option Nil Side mounting U With bottom mounting thread Note) U: Applicable only to side ported type Bracket option Nil None B With bracket Note) Applicable only to side ported, side mounting type. However, not applicable to twist selector (3 position). Bracket is shipped together, but not assembled. Suffix for indicator Nil None Z With miniature indicator Note) Applicable only to bottom ported type Made to Order (Pages 21, 22) X207 Alternate type, Mushroom push button X219 Push-lock turn-reset type, Mushroom push button Note) Applicable only to push button (mushroom) Port size 01 R1/8 N01 NPT1/8 Side ported only F01 G1/8 M5 M5 x 0.8 Bottom ported only Piping direction and the height of plunger 0 Side ported Long 1 Short 2 Bottom ported Long 3 Short Suffix for actuator* S Hard steel roller R Red Color of push button, selector B Black G Green Y Yellow VM1 3 1 01 01 A Actuator type* Side ported Bottom ported Long Short Long Short 0 1 2 3 00 Basic キ キ キ キ 01 Roller lever カ キ カ キ 02 One way roller lever カ キ カ キ 05 Straight plunger キ カ キ カ 06 Roller plunger キ カ キ カ 07 Cross roller plunger キ カ キ カ 08 Toggle lever キ カ キ カ 30 Push button (Mushroom) キ カ キ カ 32 Push button (Extended) キ カ キ カ 33 Push button (Flush) キ カ キ カ 34 Twist selector (2 position) キ カ キ カ 36 Key selector (2 position) キ カ キ カ 35 Twist selector (3 position) カ キ カ キ Combination possible: キ Combination impossible: カ Actuator type Height of plunger * Refer to the table on page 1 for combinations of actuator type and suffix. No. Description Material Note 1 Valve ZDC White coated 2 Plunger Polyacetal 2 port Gray 3 port White 3 Valve sheet PBT 4 Valve NBR No. Description Material Note 5 Plunger retainer Stainless steel 6 Spring Stainless steel 7 Spring Spring steel 8 Hexagon socket head taper plug Rolled steel Component Parts Construction 2 2/3 Port Mechanical Valve Series VM100