【DO!BOOK・ページリンク】
es12-8a-vm100   5 / 31

BOOKをみる

10秒後にBOOKのページに移動します


2/3 Port Mechanical Valve Series VM100 RoHS Specifications Piping Side ported Bottom ported Fluid Air/Inert gas Operating pressure range .100 kPa to 1 MPa Ambient and fluid temperature .5 to 60°C (No freezing) Flow-rate characteristics 1 (P) ⇒ 2 (A) 2 (A) ⇒ 3 (R) 1 (P) ⇒ 2 (A) 2 (A) ⇒ 3 (R) C [dm3/(s・bar)] 0.6 0.5 0.5 0.45 b 0.2 0.15 0.2 0.15 Cv 0.11 0.1 0.11 0.1 Lubrication Note 1) Not required Port size 1/8 (Rc, NPT, G) M5 Weight (Basic) 60 g 67 g Bracket part number Note 2) VM1-B . Note 1) Use turbine oil Class 1 ISO VG32, if lubricated. Note 2) The bracket can only be used for side mounting of side ported type. Model Piping direction Side ported Bottom ported Actuator Body option Standard With bottom mounting thread . Actuator part number Additional weight Number of ports 2 port 3 port 2 port 3 port 2 port 3 port for actuator Mechanical operation Basic VM120-01-00A VM130-01-00A VM120U-01-00A VM130U-01-00A VM122-M5-00A VM132-M5-00A . . VM121-01-00A VM131-01-00A VM121U-01-00A VM131U-01-00A VM123-M5-00A VM133-M5-00A Roller lever Polyacetal roller VM121-01-01A VM131-01-01A VM121U-01-01A VM131U-01-01A VM123-M5-01A VM133-M5-01A . 11 g Hard steel roller VM121-01-01SA VM131-01-01SA VM121U-01-0S1A VM131U-01-01SA VM123-M5-01SA VM133-M5-01SA 16 g One way roller lever Polyacetal roller VM121-01-02A VM131-01-02A VM121U-01-02A VM131U-01-02A VM123-M5-02A VM133-M5-02A . 15 g Hard steel roller VM121-01-02SA VM131-01-02SA VM121U-01-02SA VM131U-01-02SA VM123-M5-02SA VM133-M5-02SA 20 g Straight plunger VM120-01-05A VM130-01-05A VM120U-01-05A VM130U-01-05A VM122-M5-05A VM132-M5-05A VM-05B 43 g Roller plunger Polyacetal roller VM120-01-06A VM130-01-06A VM120U-01-06A VM130U-01-06A VM122-M5-06A VM132-M5-06A VM-06B 43 g Hard steel roller VM120-01-06SA VM130-01-06SA VM120U-01-06SA VM130U-01-06SA VM122-M5-06SA VM132-M5-06SA VM-06SB 45 g Cross roller plunger Polyacetal roller VM120-01-07A VM130-01-07A VM120U-01-07A VM130U-01-07A VM122-M5-07A VM132-M5-07A VM-07B 43 g Hard steel roller VM120-01-07SA VM130-01-07SA VM120U-01-07SA VM130U-01-07SA VM122-M5-07SA VM132-M5-07SA VM-07SB 45 g Manual operation Toggle lever VM120-01-08A VM130-01-08A VM120U-01-08A VM130U-01-08A VM122-M5-08A VM132-M5-08A VM-08B 41 g Push button (Mushroom) Red VM120-01-30RA VM130-01-30RA VM120U-01-30RA VM130U-01-30RA VM122-M5-30RA VM132-M5-30RA VM-30AR 58 g Black VM120-01-30BA VM130-01-30BA VM120U-01-30BA VM130U-01-30BA VM122-M5-30BA VM132-M5-30BA VM-30AB Green VM120-01-30GA VM130-01-30GA VM120U-01-30GA VM130U-01-30GA VM122-M5-30GA VM132-M5-30GA VM-30AG Yellow VM120-01-30YA VM130-01-30YA VM120U-01-30YA VM130U-01-30YA VM122-M5-30YA VM132-M5-30YA VM-30AY Push button (Extended) Red VM120-01-32RA VM130-01-32RA VM120U-01-32RA VM130U-01-32RA VM122-M5-32RA VM132-M5-32RA VM-32AR 52 g Black VM120-01-32BA VM130-01-32BA VM120U-01-32BA VM130U-01-32BA VM122-M5-32BA VM132-M5-32BA VM-32AB Green VM120-01-32GA VM130-01-32GA VM120U-01-32GA VM130U-01-32GA VM122-M5-32GA VM132-M5-32GA VM-32AG Yellow VM120-01-32YA VM130-01-32YA VM120U-01-32YA VM130U-01-32YA VM122-M5-32YA VM132-M5-32YA VM-32AY Push button (Flush) With a set of red, black, green, yellow VM120-01-33A VM130-01-33A VM120U-01-33A VM130U-01-33A VM122-M5-33A VM132-M5-33A VM-33A 50 g Twist selector (2 position) Red VM120-01-34RA VM130-01-34RA VM120U-01-34RA VM130U-01-34RA VM122-M5-34RA VM132-M5-34RA VM-34AR 56 g Black VM120-01-34BA VM130-01-34BA VM120U-01-34BA VM130U-01-34BA VM122-M5-34BA VM132-M5-34BA VM-34AB Green VM120-01-34GA VM130-01-34GA VM120U-01-34GA VM130U-01-34GA VM122-M5-34GA VM132-M5-34GA VM-34AG Yellow VM120-01-34YA VM130-01-34YA VM120U-01-34YA VM130U-01-34YA VM122-M5-34YA VM132-M5-34YA VM-34AY Key selector (2 position) VM120-01-36A VM130-01-36A VM120U-01-36A VM130U-01-36A VM122-M5-36A VM132-M5-36A VM-36A 78 g Twist selector (3 position) 3 port 5 port 3 port 5 port 3 port 5 port . 111 g (Add to 2 basic units.) Red VM131-01-35RA VM151-01-35RA VM131U-01-35RA VM151U-01-35RA VM133-M5-35RA VM153-M5-35RA Black VM131-01-35BA VM151-01-35BA VM131U-01-35BA VM151U-01-35BA VM133-M5-35BA VM153-M5-35BA Green VM131-01-35GA VM151-01-35GA VM131U-01-35GA VM151U-01-35GA VM133-M5-35GA VM153-M5-35GA Yellow VM131-01-35YA VM151-01-35YA VM131U-01-35YA VM151U-01-35YA VM133-M5-35YA VM153-M5-35YA Note 1) It is possible to change the actuator assembly and mount to basic type when an actuator part number is specified in the column. Note 2) For push button (mushroom), push button (flush), push button (extended) and individual fastening ring, refer to page 25. Note 3) The handle of the selector (2 position and 3 position) cannot be removed or replaced alone. Note 4) Color of plunger: Gray (2 port), White (3 port) 燭ompact size Piping options: Side ported, Bottom ported Possible to choose mounting method with side ported: Side mounting, bottom mounting using screws, or mounting with special bracket 植 variety of actuator types 1